norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Bevel gears in steel, ratio 1:1 toothing milled, straight teeth, engagement angle 20°
22430

Bevel gears in steel, ratio 1:1 toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Axis angle = 90°.
Note for ordering:Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22430 Bevel gears in steel, ratio 1:1 toothing milled, straight teeth, engagement angle 20° 196 kB

Drawings

Bevel gears in steel, ratio 1:1 toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.Transmission
ratio
ModuleNo. of
teeth
ABDD1D2D3LL1matching
opposing gear
CADAcc.PriceOrder
22430-0101100161:111616417,41613,3411,26,722430-010110016 12.41 €
22430-0101100191:111918420,41915,3411,86,622430-010110019 12.74 €
22430-0101100221:1122204,723,42216,3512,86,122430-010110022 14.26 €
22430-0101100261:1126225,527,42620,3513,3722430-010110026 15.91 €
22430-0101100301:1130266,431,43020,3516822430-010110030 18.39 €
22430-0151100161:11,51626626,12420,3818,912,222430-015110016 13.64 €
22430-0151100191:11,51930730,628,520,3821,311,622430-015110019 15.18 €
22430-0151100221:11,522337,535,13325,3822,512,722430-015110022 17.24 €
22430-0151100261:11,526368,541,13928,3823,21222430-015110026 19.89 €
22430-0151100301:11,530421047,145301227,212,122430-015110030 25.01 €
22430-0201100161:121633834,83225,3823,513,622430-020110016 16.13 €
22430-0201100191:121936940,83825,3824,21222430-020110019 19.66 €
22430-0201100221:1222421046,84430,31027,91422430-020110022 23.28 €
22430-0201100261:1226481254,85235,31231,413,722430-020110026 34.91 €
22430-0201100301:1230541362,86040,31234,11722430-020110030 42.19 €
22430-0251100161:12,516401043,54030,31228,115,222430-025110016 24.44 €
22430-0251100191:12,51942115147,535,31227,11322430-025110019 31.54 €
22430-0251100221:12,522481258,55545,31230,115,722430-025110022 33.75 €
22430-0251100261:12,526541568,56545,31533,21622430-025110026 39.32 €
22430-0251100301:12,530641678,57550,315392022430-025110030 48.49 €
22430-0301100161:1316461252,24840,31231,718,122430-030110016 28.63 €
22430-0301100191:1319541361,25740,3143617,122430-030110019 32.76 €
22430-0301100221:1322581570,26650,31536,917,122430-030110022 36.88 €
22430-0301100261:1326641782,27850,31538,41822430-030110026 46.84 €
22430-0301100301:1330741994,29060,32043,82222430-030110030 51.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83