norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Gear racks in steel toothing milled, straight teeth, engagement angle 20°
22425

Gear racks in steel toothing milled, straight teeth, engagement...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Outside diameter ground, tolerance h6.
Note:The gear rack teeth are cut using a hob mill.
This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22425 Gear racks in steel toothing milled, straight teeth, engagement angle 20° 107 kB

Drawings

Gear racks in steel toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.ModuleBD

HH1LCADAcc.PriceOrder
22425-010060X5001610109500 56.86 €
22425-010060X100016101091000 94.76 €
22425-010060X200016101092000 189.50 €
22425-015090X5001,59151513,5500 56.86 €
22425-015090X10001,59151513,51000 94.76 €
22425-015090X20001,59151513,52000 189.50 €
22425-020120X500212202018500 60.63 €
22425-020120X10002122020181000 113.71 €
22425-020120X20002122020182000 274.25 €
22425-025150X5002,515252522,5500 68.20 €
22425-025150X10002,515252522,51000 117.49 €
22425-025150X20002,515252522,52000 234.98 €
22425-030180X500318303027500 75.78 €
22425-030180X10003183030271000 121.28 €
22425-030180X20003183030272000 242.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83