norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Gear racks round, stainless steel toothing milled, straight teeth, engagement angle 20°
22425-20

Gear racks round, stainless steel toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth
engagement angle 20°, bright.
Outside diameter extruded, tolerance h9.
Note:The gear rack teeth are cut using a hob mill.
This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22425-20 Gear racks round, stainless steel toothing milled, straight teeth, engagement angle 20° 146 kB

Drawings

Gear racks round, stainless steel toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.ModuleB

DHH1LCADAcc.PriceOrder
22425-20-110060X100016101091000 127.46 €
22425-20-110060X200016101092000 208.56 €
22425-20-115090X10001,59151513,51000 128.43 €
22425-20-115090X20001,59151513,52000 243.33 €
22425-20-120120X10002122020181000 131.32 €
22425-20-120120X20002122020182000 262.64 €
22425-20-125150X10002,515252522,51000 156.42 €
22425-20-125150X20002,515252522,52000 347.60 €
22425-20-130180X10003183030271000 201.61 €
22425-20-130180X20003183030272000 425.62 €
22425-20-140240X10004244040361000 295.47 €
22425-20-140240X20004244040362000 625.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83