norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tensioner Vesconite® plastic.
Screw and nut steel.
Version:Screw ISO 4017, grade 8.8, electro zinc-plated.
Nut ISO 4035, grade 8, electro zinc-plated.
Note:For tensioning roller chains. The chain tensioner set can be combined with all tensioning elements to form a ready-to-install chain. The symmetrical design enables use on both sides. Large radii ensure very quiet running. The high-quality plastic does not require any lubrication.

The maximum chain speed should not exceed 1.5 m/s in continuous use.
Temperature range:-40 °C to +120 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-01 Chain tensioner sets 237 kB

Drawings

Chain tensioner sets

Item selection/filter

Order No.Version 1ISO No.A

B1DLXYTightening torque
of screw C1
Nm
Suitable for
clamping element
size
CADAcc.PriceOrder
22281-01-06108single06 B-121-3410,2M8457440101 14.63 €
22281-01-08110single08 B-123-4713,9M10609650202+3 15.56 €
22281-01-10110single10 B-125-4816,5M106012555203 23.85 €
22281-01-12112single12 B-129-6419,5M128014780354 28.09 €
22281-01-06208duplex06 B-226-2910,2M8457440101 26.76 €
22281-01-08210duplex08 B-230-4013,9M10609650202+3 30.43 €
22281-01-10210duplex10 B-234-4716,5M106012555203 45.51 €
22281-01-12212duplex12 B-239-5419,5M128014780354 48.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83