norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 3/4" x 7/16" DIN ISO 606
22253

Sprockets duplex 3/4" x 7/16" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22253 Sprockets duplex 3/4" x 7/16" DIN ISO 606 301 kB

Drawings

Sprockets duplex 3/4" x 7/16" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B2L
max.
CRCADAcc.PriceOrder
22253-2034071600812 B-23/4 x 7/1619,05 x 11,6885849,78311210,830,3-219 5.92 €
22253-2034071600912 B-23/4 x 7/1619,05 x 11,68963,955,7371210,830,3-219 7.26 €
22253-2034071601012 B-23/4 x 7/1619,05 x 11,681069,861,64421210,830,3-219 8.59 €
22253-2034071601112 B-23/4 x 7/1619,05 x 11,681175,867,61471610,830,3-219 10.20 €
22253-2034071601212 B-23/4 x 7/1619,05 x 11,681281,873,6531610,830,3-219 12.49 €
22253-2034071601312 B-23/4 x 7/1619,05 x 11,681387,879,59591610,830,3-219 13.40 €
22253-2034071601412 B-23/4 x 7/1619,05 x 11,681493,885,61651610,830,3-219 15.39 €
22253-2034071601512 B-23/4 x 7/1619,05 x 11,681599,891,63711610,830,3-219 17.58 €
22253-2034071601612 B-23/4 x 7/1619,05 x 11,6816105,897,65772010,830,3-219 20.05 €
22253-2034071601712 B-23/4 x 7/1619,05 x 11,6817111,9103,67832010,830,3-219 22.44 €
22253-2034071601812 B-23/4 x 7/1619,05 x 11,6818117,9109,71892010,830,3-219 25.27 €
22253-2034071601912 B-23/4 x 7/1619,05 x 11,6819123,9115,75952010,830,3-219 27.99 €
22253-2034071602012 B-23/4 x 7/1619,05 x 11,6820130121,781002010,830,3-219 30.71 €
22253-2034071602112 B-23/4 x 7/1619,05 x 11,6821136127,821002010,830,3-219 32.93 €
22253-2034071602212 B-23/4 x 7/1619,05 x 11,6822142133,861002010,830,3-219 35.05 €
22253-2034071602312 B-23/4 x 7/1619,05 x 11,6823148,1139,91102010,830,3-219 39.28 €
22253-2034071602412 B-23/4 x 7/1619,05 x 11,6824154,1145,941102010,830,3-219 41.34 €
22253-2034071602512 B-23/4 x 7/1619,05 x 11,6825160,21521202010,830,3-219 45.62 €
22253-2034071602612 B-23/4 x 7/1619,05 x 11,6826166,2158,041202010,830,3-219 48.06 €
22253-2034071602712 B-23/4 x 7/1619,05 x 11,6827172,3164,091202010,830,3-219 50.85 €
22253-2034071602812 B-23/4 x 7/1619,05 x 11,6828178,3170,131202010,830,3-219 54.00 €
22253-2034071602912 B-23/4 x 7/1619,05 x 11,6829184,4176,191202010,830,3-219 56.89 €
22253-2034071603012 B-23/4 x 7/1619,05 x 11,6830190,4182,251202010,830,3-219 57.74 €
22253-2034071603112 B-23/4 x 7/1619,05 x 11,6831196,5188,311202010,830,3-219 62.32 €
22253-2034071603212 B-23/4 x 7/1619,05 x 11,6832202,5194,351202010,830,3-219 66.08 €
22253-2034071603312 B-23/4 x 7/1619,05 x 11,6833208,6200,41202010,830,3-219 69.17 €
22253-2034071603412 B-23/4 x 7/1619,05 x 11,6834214,6206,461202010,830,3-219 71.94 €
22253-2034071603512 B-23/4 x 7/1619,05 x 11,6835220,7212,521202010,830,3-219 75.55 €
22253-2034071603612 B-23/4 x 7/1619,05 x 11,6836226,8218,581202510,830,3-219 78.78 €
22253-2034071603712 B-23/4 x 7/1619,05 x 11,6837232,8224,641202510,830,3-219 82.37 €
22253-2034071603812 B-23/4 x 7/1619,05 x 11,6838238,9230,691202510,830,3-219 85.99 €
22253-2034071603912 B-23/4 x 7/1619,05 x 11,6839244,9236,751202510,830,3-219 89.93 €
22253-2034071604012 B-23/4 x 7/1619,05 x 11,6840251242,811202510,830,3-219 93.84 €
22253-2034071604212 B-23/4 x 7/1619,05 x 11,6842265254,931362510,830,3-219 114.22 €
22253-2034071604512 B-23/4 x 7/1619,05 x 11,6845283,2273,11362510,830,3-219 126.94 €
22253-2034071604612 B-23/4 x 7/1619,05 x 11,6846289,2279,161362510,830,3-219 130.85 €
22253-2034071604812 B-23/4 x 7/1619,05 x 11,6848301,4291,271362510,830,3-219 140.02 €
22253-2034071605012 B-23/4 x 7/1619,05 x 11,6850313,5303,391362510,830,3-219 149.37 €
22253-2034071605712 B-23/4 x 7/1619,05 x 11,6857355,9345,811362510,830,3-219 191.17 €
22253-2034071606012 B-23/4 x 7/1619,05 x 11,6860374,1363,991362510,830,3-219 224.53 €
22253-2034071607612 B-23/4 x 7/1619,05 x 11,6876471,1460,991453010,830,3-219 356.22 €
22253-2034071609512 B-23/4 x 7/1619,05 x 11,6895586,2576,171453010,830,3-219 543.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83