norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
22250

Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright.
Teeth inductively hardened ~HRC 50.
Note:Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22250 Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install 352 kB

Drawings

Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3D4B1B3LCRT2CADAcc.PriceOrder
22250-110017020112816 B-11 x 17,02mm25,4 x 17,0211101,790,146128M616,28402,5263,3 24.76 €
22250-110017020113016 B-11 x 17,02mm25,4 x 17,0211101,790,146130M616,28402,5263,3 24.76 €
22250-110017020112516 B-11 x 17,02mm25,4 x 17,0211101,790,146125M616,28402,5263,3 24.76 €
22250-110017020113216 B-11 x 17,02mm25,4 x 17,0211101,790,146132M816,210402,5263,3 24.76 €
22250-110017020113516 B-11 x 17,02mm25,4 x 17,0211101,790,146135M816,210402,5263,3 24.76 €
22250-110017020113816 B-11 x 17,02mm25,4 x 17,0211101,790,146538M816,210402,5263,3 24.76 €
22250-110017020114016 B-11 x 17,02mm25,4 x 17,0211101,790,146740M1016,212402,5263,3 24.76 €
22250-110017020114216 B-11 x 17,02mm25,4 x 17,0211101,790,146742M1016,212402,5263,3 24.76 €
22250-110017020122816 B-11 x 17,02mm25,4 x 17,0212109,798,146928M616,28402,5263,3 29.42 €
22250-110017020123016 B-11 x 17,02mm25,4 x 17,0212109,798,146930M616,28402,5263,3 29.42 €
22250-110017020123216 B-11 x 17,02mm25,4 x 17,0212109,798,146932M816,210402,5263,3 29.42 €
22250-110017020123516 B-11 x 17,02mm25,4 x 17,0212109,798,146935M816,210402,5263,3 29.42 €
22250-110017020123816 B-11 x 17,02mm25,4 x 17,0212109,798,146938M816,210402,5263,3 29.42 €
22250-110017020124016 B-11 x 17,02mm25,4 x 17,0212109,798,146940M1016,212402,5263,3 29.42 €
22250-110017020122516 B-11 x 17,02mm25,4 x 17,0212109,798,146925M616,28402,5263,3 29.42 €
22250-110017020124216 B-11 x 17,02mm25,4 x 17,0212109,798,146942M1016,212402,5263,3 29.42 €
22250-110017020132516 B-11 x 17,02mm25,4 x 17,0213117,7106,127025M616,28402,5263,3 34.34 €
22250-110017020133016 B-11 x 17,02mm25,4 x 17,0213117,7106,127830M616,28402,5263,3 34.34 €
22250-110017020133216 B-11 x 17,02mm25,4 x 17,0213117,7106,127832M816,210402,5263,3 34.34 €
22250-110017020133516 B-11 x 17,02mm25,4 x 17,0213117,7106,127835M816,210402,5263,3 34.34 €
22250-110017020133816 B-11 x 17,02mm25,4 x 17,0213117,7106,127838M816,210402,5263,3 34.34 €
22250-110017020134016 B-11 x 17,02mm25,4 x 17,0213117,7106,127840M1016,212402,5263,3 34.34 €
22250-110017020132816 B-11 x 17,02mm25,4 x 17,0213117,7106,127828M616,28402,5263,3 34.34 €
22250-110017020134216 B-11 x 17,02mm25,4 x 17,0213117,7106,127842M1016,212402,5263,3 34.34 €
22250-110017020135016 B-11 x 17,02mm25,4 x 17,0213117,7106,127850M1216,214402,5263,8 34.34 €
22250-110017020134516 B-11 x 17,02mm25,4 x 17,0213117,7106,127845M1216,214402,5263,8 34.34 €
22250-110017020134816 B-11 x 17,02mm25,4 x 17,0213117,7106,127848M1216,214402,5263,8 34.34 €
22250-110017020142516 B-11 x 17,02mm25,4 x 17,0214125,7114,157025M616,28402,5263,3 36.85 €
22250-110017020142816 B-11 x 17,02mm25,4 x 17,0214125,7114,158028M616,28402,5263,3 36.85 €
22250-110017020143016 B-11 x 17,02mm25,4 x 17,0214125,7114,158030M616,28402,5263,3 36.85 €
22250-110017020143216 B-11 x 17,02mm25,4 x 17,0214125,7114,158032M816,210402,5263,3 36.85 €
22250-110017020143816 B-11 x 17,02mm25,4 x 17,0214125,7114,158438M816,210402,5263,3 36.85 €
22250-110017020144016 B-11 x 17,02mm25,4 x 17,0214125,7114,158440M1016,212402,5263,3 36.85 €
22250-110017020144216 B-11 x 17,02mm25,4 x 17,0214125,7114,158442M1016,212402,5263,3 36.85 €
22250-110017020144516 B-11 x 17,02mm25,4 x 17,0214125,7114,158445M1216,214402,5263,8 36.85 €
22250-110017020143516 B-11 x 17,02mm25,4 x 17,0214125,7114,158435M816,210402,5263,3 36.85 €
22250-110017020144816 B-11 x 17,02mm25,4 x 17,0214125,7114,158448M1216,214402,5263,8 36.85 €
22250-110017020145016 B-11 x 17,02mm25,4 x 17,0214125,7114,158450M1216,214402,5263,8 36.85 €
22250-110017020152516 B-11 x 17,02mm25,4 x 17,0215133,7122,177025M616,28402,5263,3 43.58 €
22250-110017020152816 B-11 x 17,02mm25,4 x 17,0215133,7122,178028M616,28402,5263,3 43.58 €
22250-110017020153016 B-11 x 17,02mm25,4 x 17,0215133,7122,178030M616,28402,5263,3 43.58 €
22250-110017020153216 B-11 x 17,02mm25,4 x 17,0215133,7122,178032M816,210402,5263,3 43.58 €
22250-110017020153816 B-11 x 17,02mm25,4 x 17,0215133,7122,179238M816,210402,5263,3 43.58 €
22250-110017020153516 B-11 x 17,02mm25,4 x 17,0215133,7122,179235M816,210402,5263,3 43.58 €
22250-110017020154016 B-11 x 17,02mm25,4 x 17,0215133,7122,179240M1016,212402,5263,3 43.58 €
22250-110017020155016 B-11 x 17,02mm25,4 x 17,0215133,7122,179250M1216,214402,5263,8 43.58 €
22250-110017020154216 B-11 x 17,02mm25,4 x 17,0215133,7122,179242M1016,212402,5263,3 43.58 €
22250-110017020154516 B-11 x 17,02mm25,4 x 17,0215133,7122,179245M1216,214402,5263,8 43.58 €
22250-110017020154816 B-11 x 17,02mm25,4 x 17,0215133,7122,179248M1216,214402,5263,8 43.58 €
22250-110017020162516 B-11 x 17,02mm25,4 x 17,0216141,8130,28025M616,28452,5263,3 49.35 €
22250-110017020162816 B-11 x 17,02mm25,4 x 17,0216141,8130,28028M616,28452,5263,3 49.35 €
22250-110017020163016 B-11 x 17,02mm25,4 x 17,0216141,8130,28030M616,28452,5263,3 49.35 €
22250-110017020163516 B-11 x 17,02mm25,4 x 17,0216141,8130,210035M816,210452,5263,3 49.35 €
22250-110017020163816 B-11 x 17,02mm25,4 x 17,0216141,8130,210038M816,210452,5263,3 49.35 €
22250-110017020163216 B-11 x 17,02mm25,4 x 17,0216141,8130,210032M816,210452,5263,3 49.35 €
22250-110017020164016 B-11 x 17,02mm25,4 x 17,0216141,8130,210040M1016,212452,5263,3 49.35 €
22250-110017020165016 B-11 x 17,02mm25,4 x 17,0216141,8130,210050M1216,214452,5263,8 49.35 €
22250-110017020164216 B-11 x 17,02mm25,4 x 17,0216141,8130,210042M1016,212452,5263,3 49.35 €
22250-110017020164516 B-11 x 17,02mm25,4 x 17,0216141,8130,210045M1216,214452,5263,8 49.35 €
22250-110017020164816 B-11 x 17,02mm25,4 x 17,0216141,8130,210048M1216,214452,5263,8 49.35 €
22250-110017020172516 B-11 x 17,02mm25,4 x 17,0217149,8138,228025M616,28452,5263,3 53.19 €
22250-110017020172816 B-11 x 17,02mm25,4 x 17,0217149,8138,228028M616,28452,5263,3 53.19 €
22250-110017020173016 B-11 x 17,02mm25,4 x 17,0217149,8138,228030M616,28452,5263,3 53.19 €
22250-110017020173516 B-11 x 17,02mm25,4 x 17,0217149,8138,2210035M816,210452,5263,3 53.19 €
22250-110017020173816 B-11 x 17,02mm25,4 x 17,0217149,8138,2210038M816,210452,5263,3 53.19 €
22250-110017020173216 B-11 x 17,02mm25,4 x 17,0217149,8138,2210032M816,210452,5263,3 53.19 €
22250-110017020174016 B-11 x 17,02mm25,4 x 17,0217149,8138,2210040M1016,212452,5263,3 53.19 €
22250-110017020175016 B-11 x 17,02mm25,4 x 17,0217149,8138,2210050M1216,214452,5263,8 53.19 €
22250-110017020174216 B-11 x 17,02mm25,4 x 17,0217149,8138,2210042M1016,212452,5263,3 53.19 €
22250-110017020174516 B-11 x 17,02mm25,4 x 17,0217149,8138,2210045M1216,214452,5263,8 53.19 €
22250-110017020174816 B-11 x 17,02mm25,4 x 17,0217149,8138,2210048M1216,214452,5263,8 53.19 €
22250-110017020182516 B-11 x 17,02mm25,4 x 17,0218157,8146,288025M616,28452,5263,3 55.56 €
22250-110017020182816 B-11 x 17,02mm25,4 x 17,0218157,8146,288028M616,28452,5263,3 55.56 €
22250-110017020183016 B-11 x 17,02mm25,4 x 17,0218157,8146,288030M616,28452,5263,3 55.56 €
22250-110017020183516 B-11 x 17,02mm25,4 x 17,0218157,8146,2810035M816,210452,5263,3 55.56 €
22250-110017020183816 B-11 x 17,02mm25,4 x 17,0218157,8146,2810038M816,210452,5263,3 55.56 €
22250-110017020184016 B-11 x 17,02mm25,4 x 17,0218157,8146,2810040M1016,212452,5263,3 55.56 €
22250-110017020184216 B-11 x 17,02mm25,4 x 17,0218157,8146,2810042M1016,212452,5263,3 55.56 €
22250-110017020183216 B-11 x 17,02mm25,4 x 17,0218157,8146,2810032M816,210452,5263,3 55.56 €
22250-110017020184516 B-11 x 17,02mm25,4 x 17,0218157,8146,2810045M1216,214452,5263,8 55.56 €
22250-110017020185016 B-11 x 17,02mm25,4 x 17,0218157,8146,2810050M1216,214452,5263,8 55.56 €
22250-110017020184816 B-11 x 17,02mm25,4 x 17,0218157,8146,2810048M1216,214452,5263,8 55.56 €
22250-110017020192516 B-11 x 17,02mm25,4 x 17,0219165,9154,338025M616,28452,5263,3 58.96 €
22250-110017020192816 B-11 x 17,02mm25,4 x 17,0219165,9154,338028M616,28452,5263,3 58.96 €
22250-110017020193016 B-11 x 17,02mm25,4 x 17,0219165,9154,338030M616,28452,5263,3 58.96 €
22250-110017020193516 B-11 x 17,02mm25,4 x 17,0219165,9154,3310035M816,210452,5263,3 58.96 €
22250-110017020193816 B-11 x 17,02mm25,4 x 17,0219165,9154,3310038M816,210452,5263,3 58.96 €
22250-110017020193216 B-11 x 17,02mm25,4 x 17,0219165,9154,3310032M816,210452,5263,3 58.96 €
22250-110017020194016 B-11 x 17,02mm25,4 x 17,0219165,9154,3310040M1016,212452,5263,3 58.96 €
22250-110017020195016 B-11 x 17,02mm25,4 x 17,0219165,9154,3310050M1216,214452,5263,8 58.96 €
22250-110017020194216 B-11 x 17,02mm25,4 x 17,0219165,9154,3310042M1016,212452,5263,3 58.96 €
22250-110017020194516 B-11 x 17,02mm25,4 x 17,0219165,9154,3310045M1216,214452,5263,8 58.96 €
22250-110017020194816 B-11 x 17,02mm25,4 x 17,0219165,9154,3310048M1216,214452,5263,8 58.96 €
22250-110017020202516 B-11 x 17,02mm25,4 x 17,0220173,9162,388025M616,28452,5263,3 62.65 €
22250-110017020202816 B-11 x 17,02mm25,4 x 17,0220173,9162,388028M616,28452,5263,3 62.65 €
22250-110017020203016 B-11 x 17,02mm25,4 x 17,0220173,9162,388030M616,28452,5263,3 62.65 €
22250-110017020203516 B-11 x 17,02mm25,4 x 17,0220173,9162,3810035M816,210452,5263,3 62.65 €
22250-110017020203816 B-11 x 17,02mm25,4 x 17,0220173,9162,3810038M816,210452,5263,3 62.65 €
22250-110017020203216 B-11 x 17,02mm25,4 x 17,0220173,9162,3810032M816,210452,5263,3 62.65 €
22250-110017020204016 B-11 x 17,02mm25,4 x 17,0220173,9162,3810040M1016,212452,5263,3 62.65 €
22250-110017020205016 B-11 x 17,02mm25,4 x 17,0220173,9162,3810050M1216,214452,5263,8 62.65 €
22250-110017020204216 B-11 x 17,02mm25,4 x 17,0220173,9162,3810042M1016,212452,5263,3 62.65 €
22250-110017020204516 B-11 x 17,02mm25,4 x 17,0220173,9162,3810045M1216,214452,5263,8 62.65 €
22250-110017020204816 B-11 x 17,02mm25,4 x 17,0220173,9162,3810048M1216,214452,5263,8 62.65 €
22250-110017020212816 B-11 x 17,02mm25,4 x 17,0221182170,438028M616,28502,5263,3 75.03 €
22250-110017020212516 B-11 x 17,02mm25,4 x 17,0221182170,438025M616,28502,5263,3 75.03 €
22250-110017020213016 B-11 x 17,02mm25,4 x 17,0221182170,438030M616,28502,5263,3 75.03 €
22250-110017020213216 B-11 x 17,02mm25,4 x 17,0221182170,4310032M816,210502,5263,3 75.03 €
22250-110017020213516 B-11 x 17,02mm25,4 x 17,0221182170,4310035M816,210502,5263,3 75.03 €
22250-110017020213816 B-11 x 17,02mm25,4 x 17,0221182170,4310038M816,210502,5263,3 75.03 €
22250-110017020214016 B-11 x 17,02mm25,4 x 17,0221182170,4311040M1016,212502,5263,3 75.03 €
22250-110017020215016 B-11 x 17,02mm25,4 x 17,0221182170,4311050M1216,214502,5263,8 75.03 €
22250-110017020214216 B-11 x 17,02mm25,4 x 17,0221182170,4311042M1016,212502,5263,3 75.03 €
22250-110017020214516 B-11 x 17,02mm25,4 x 17,0221182170,4311045M1216,214502,5263,8 75.03 €
22250-110017020214816 B-11 x 17,02mm25,4 x 17,0221182170,4311048M1216,214502,5263,8 75.03 €
22250-110017020222516 B-11 x 17,02mm25,4 x 17,0222190,1178,488025M616,28502,5263,3 80.03 €
22250-110017020222816 B-11 x 17,02mm25,4 x 17,0222190,1178,488028M616,28502,5263,3 80.03 €
22250-110017020223016 B-11 x 17,02mm25,4 x 17,0222190,1178,488030M616,28502,5263,3 80.03 €
22250-110017020223516 B-11 x 17,02mm25,4 x 17,0222190,1178,4810035M816,210502,5263,3 80.03 €
22250-110017020223216 B-11 x 17,02mm25,4 x 17,0222190,1178,4810032M816,210502,5263,3 80.03 €
22250-110017020223816 B-11 x 17,02mm25,4 x 17,0222190,1178,4810038M816,210502,5263,3 80.03 €
22250-110017020224016 B-11 x 17,02mm25,4 x 17,0222190,1178,4811040M1016,212502,5263,3 80.03 €
22250-110017020224216 B-11 x 17,02mm25,4 x 17,0222190,1178,4811042M1016,212502,5263,3 80.03 €
22250-110017020224516 B-11 x 17,02mm25,4 x 17,0222190,1178,4811045M1216,214502,5263,8 80.03 €
22250-110017020224816 B-11 x 17,02mm25,4 x 17,0222190,1178,4811048M1216,214502,5263,8 80.03 €
22250-110017020225016 B-11 x 17,02mm25,4 x 17,0222190,1178,4811050M1216,214502,5263,8 80.03 €
22250-110017020232816 B-11 x 17,02mm25,4 x 17,0223198,1186,538028M616,28502,5263,3 83.06 €
22250-110017020232516 B-11 x 17,02mm25,4 x 17,0223198,1186,538025M616,28502,5263,3 83.06 €
22250-110017020233016 B-11 x 17,02mm25,4 x 17,0223198,1186,538030M616,28502,5263,3 83.06 €
22250-110017020233216 B-11 x 17,02mm25,4 x 17,0223198,1186,5310032M816,210502,5263,3 83.06 €
22250-110017020233516 B-11 x 17,02mm25,4 x 17,0223198,1186,5310035M816,210502,5263,3 83.06 €
22250-110017020233816 B-11 x 17,02mm25,4 x 17,0223198,1186,5310038M816,210502,5263,3 83.06 €
22250-110017020234016 B-11 x 17,02mm25,4 x 17,0223198,1186,5311040M1016,212502,5263,3 83.06 €
22250-110017020235016 B-11 x 17,02mm25,4 x 17,0223198,1186,5311050M1216,214502,5263,8 83.06 €
22250-110017020234216 B-11 x 17,02mm25,4 x 17,0223198,1186,5311042M1016,212502,5263,3 83.06 €
22250-110017020234516 B-11 x 17,02mm25,4 x 17,0223198,1186,5311045M1216,214502,5263,8 83.06 €
22250-110017020234816 B-11 x 17,02mm25,4 x 17,0223198,1186,5311048M1216,214502,5263,8 83.06 €
22250-110017020242816 B-11 x 17,02mm25,4 x 17,0224206,2194,598028M616,28502,5263,3 86.20 €
22250-110017020242516 B-11 x 17,02mm25,4 x 17,0224206,2194,598025M616,28502,5263,3 86.20 €
22250-110017020243016 B-11 x 17,02mm25,4 x 17,0224206,2194,598030M616,28502,5263,3 86.20 €
22250-110017020243216 B-11 x 17,02mm25,4 x 17,0224206,2194,5910032M816,210502,5263,3 86.20 €
22250-110017020243516 B-11 x 17,02mm25,4 x 17,0224206,2194,5910035M816,210502,5263,3 86.20 €
22250-110017020243816 B-11 x 17,02mm25,4 x 17,0224206,2194,5910038M816,210502,5263,3 86.20 €
22250-110017020244016 B-11 x 17,02mm25,4 x 17,0224206,2194,5911040M1016,212502,5263,3 86.20 €
22250-110017020245016 B-11 x 17,02mm25,4 x 17,0224206,2194,5911050M1216,214502,5263,8 86.20 €
22250-110017020244216 B-11 x 17,02mm25,4 x 17,0224206,2194,5911042M1016,212502,5263,3 86.20 €
22250-110017020244516 B-11 x 17,02mm25,4 x 17,0224206,2194,5911045M1216,214502,5263,8 86.20 €
22250-110017020244816 B-11 x 17,02mm25,4 x 17,0224206,2194,5911048M1216,214502,5263,8 86.20 €
22250-110017020252516 B-11 x 17,02mm25,4 x 17,0225214,2202,668025M616,28502,5263,3 93.27 €
22250-110017020252816 B-11 x 17,02mm25,4 x 17,0225214,2202,668028M616,28502,5263,3 93.27 €
22250-110017020253016 B-11 x 17,02mm25,4 x 17,0225214,2202,668030M616,28502,5263,3 93.27 €
22250-110017020253216 B-11 x 17,02mm25,4 x 17,0225214,2202,6610032M816,210502,5263,3 93.27 €
22250-110017020253516 B-11 x 17,02mm25,4 x 17,0225214,2202,6610035M816,210502,5263,3 93.27 €
22250-110017020253816 B-11 x 17,02mm25,4 x 17,0225214,2202,6610038M816,210502,5263,3 93.27 €
22250-110017020254016 B-11 x 17,02mm25,4 x 17,0225214,2202,6611040M1016,212502,5263,3 93.27 €
22250-110017020255016 B-11 x 17,02mm25,4 x 17,0225214,2202,6611050M1216,214502,5263,8 93.27 €
22250-110017020254216 B-11 x 17,02mm25,4 x 17,0225214,2202,6611042M1016,212502,5263,3 93.27 €
22250-110017020254516 B-11 x 17,02mm25,4 x 17,0225214,2202,6611045M1216,214502,5263,8 93.27 €
22250-110017020254816 B-11 x 17,02mm25,4 x 17,0225214,2202,6611048M1216,214502,5263,8 93.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83