norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quick-action clamp, aluminium with angle element, Form A, fixed
33227-10_A

Quick-action clamp, aluminium with angle element, Form A, fixed

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Components stainless steel.
Version:Body hard-coated.
Components bright.
Note:The angle elements can be mounted on the basic quick-action clamps, base plates or positioning stages tool-free and can be combined and connected with all products with quick-release mounts.Accessory:Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 33227-10_A_Datasheet_32583_Quick-action_clamp_aluminium_with_angle_element_Form_A_fixed--en 187 kB
 Quick change system 1,7 MB

Drawings

Quick-action clamp, aluminium with angle element, Form A, fixed

Item selection/filter

Order No.FormForm definitionB

D2HLL1CADAcc.PriceOrder
33227-10-0A-60,52460,553,577 319.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83