norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Stainless steel jaw plates for precision vices
33225-15

Stainless steel jaw plates for precision vices

go back

Item description/product images

DescriptionMaterial:Stainless steelNote:Exchange jaw plates for the precision vice 33225-10.

Form A: Jaw plate set consisting of one prism plate and one smooth plate.
Form B: Stepped jaws.
Form C: Prism jaws with stop pin.
Supplied withForm A: 1x prism plate and 1x smooth plate.
Form B: 1x stepped jaw.
Form C: 1x prism jaw with stop pin.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33225-15 Stainless steel jaw plates for precision vices 442 kB

Drawings

Stainless steel jaw plates for precision vices

Item selection/filter

Order No.Version 1Version 2FormPackaging unitB

B1B2B3DD1HH1H2H3LL1L2L3CADAcc.PriceOrder
33225-15-15201 pce. prism1 pce. smooth finishAkomplet158,510,2-M2-6,33,34-4/310,5- 32.75 €
33225-15-25201 pce. prism1 pce. smooth finishAkomplet251517-M4-10,357-6,2/4,521- 43.46 €
33225-15-35201 pce. prism1 pce. smooth finishAkomplet352123,8-M5-14,479,8-8,2/62,51,8- 56.56 €
33225-15-1501smoothsteppedB-158,5--M2-6,33,3-4,83--1 8.32 €
33225-15-2501smoothsteppedB-2515--M4-10,35-8,54,5--1,3 11.90 €
33225-15-3501smoothsteppedB-3521--M5-14,47-12,46--1,5 20.24 €
33225-15-1511v-blockwith stop pinC-158,510,22,5M216,33,34-410,5- 11.90 €
33225-15-2511v-blockwith stop pinC-2515174M4210,357-6,221- 17.87 €
33225-15-3511v-blockwith stop pinC-352123,86M5314,479,8-8,22,51,8- 26.19 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83