norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball transfer units with steel housing and plastic ball
95152

Ball transfer units with steel housing and plastic ball

go back

Item description/product images

DescriptionMaterial:Electro zinc-plated steel.
Polyamid PA 66 ball.
Note:Ball transfer units with plastic balls are particularly suitable for transporting sensitive materials such as polished aluminium, brass and steel sheets or glass.
They have a felt seal to protect against dirt.
Drawing reference:
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, bearing balls steel.
Form C: cap and housing electro zinc-plated, bearing balls stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95152 Ball transfer units with steel housing and plastic ball 215 kB

Drawings

Ball transfer units with steel housing and plastic ball

Item selection/filter

Order No.FormDKDD1HH1H2Load
rating C
(N)
Suitable
tolerance
ring
CADAcc.PriceOrder
95152-115B15,824±0,06531219,52,810095164-024  6.90 €
95152-122B22,236±0,08045309,62,820095164-036  9.75 €
95152-130B3045±0,080553713,6425095164-045  40.99 €
95152-215C15,824±0,06531219,52,810095164-024  16.00 €
95152-222C22,236±0,08045309,62,820095164-036  23.18 €
95152-230C3045±0,080553713,6425095164-045  49.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83