norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground.
Without lead-in groove.
Note:All bushes have the bore size marked on the upper face, e.g. 10. Diameters D1 over 15 mm increase in size by 0.5 mm.
Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 08920 Drill bushes push-inDIN 173 307 kB

Drawings

Drill bushes push-inDIN 173

Item selection/filter

Order No.D1D2D3D5ML1L2E1
centre spacing
to shoulder screws
RT1T2CADAcc.PriceOrder
08920-A0250X082,58162,5410101530,020,005 102.08 €
08920-A0260X082,68162,5410101530,020,005 102.08 €
08920-A0270X082,78162,5410101530,020,005 102.08 €
08920-A0280X082,88162,5410101530,020,005 102.08 €
08920-A0290X082,98162,5410101530,020,005 102.08 €
08920-A0300X0838162,5410101530,020,005 102.08 €
08920-A0310X083,18162,5410101530,020,005 102.08 €
08920-A0320X083,28162,5410101530,020,005 102.08 €
08920-A0330X083,38162,5410101530,020,005 102.08 €
08920-A0340X083,48162,5410101530,020,005 102.08 €
08920-A0350X083,58162,5410101530,020,005 102.08 €
08920-A0360X083,68162,5410101530,020,005 102.08 €
08920-A0370X083,78162,5410101530,020,005 102.08 €
08920-A0380X083,88162,5410101530,020,005 102.08 €
08920-A0390X083,98162,5410101530,020,005 102.08 €
08920-A0400X0848162,5410101530,020,005 102.08 €
08920-A0410X104,110192,54121016,530,020,005 105.52 €
08920-A0420X104,210192,54121016,530,020,005 105.52 €
08920-A0430X104,310192,54121016,530,020,005 105.52 €
08920-A0440X104,410192,54121016,530,020,005 105.52 €
08920-A0450X104,510192,54121016,530,020,005 105.52 €
08920-A0460X104,610192,54121016,530,020,005 105.52 €
08920-A0470X104,710192,54121016,530,020,005 105.52 €
08920-A0480X104,810192,54121016,530,020,005 105.52 €
08920-A0490X104,910192,54121016,530,020,005 105.52 €
08920-A0500X10510192,54121016,530,020,005 105.52 €
08920-A0510X105,110192,54121016,530,020,005 105.52 €
08920-A0520X105,210192,54121016,530,020,005 105.52 €
08920-A0530X105,310192,54121016,530,020,005 105.52 €
08920-A0540X105,410192,54121016,530,020,005 105.52 €
08920-A0550X105,510192,54121016,530,020,005 105.52 €
08920-A0560X105,610192,54121016,530,020,005 105.52 €
08920-A0570X105,710192,54121016,530,020,005 105.52 €
08920-A0580X105,810192,54121016,530,020,005 105.52 €
08920-A0590X105,910192,54121016,530,020,005 105.52 €
08920-A0600X10610192,54121016,530,020,005 105.52 €
08920-A0610X126,1122234121219,540,020,005 120.72 €
08920-A0620X126,2122234121219,540,020,005 120.72 €
08920-A0630X126,3122234121219,540,020,005 120.72 €
08920-A0640X126,4122234121219,540,020,005 120.72 €
08920-A0650X126,5122234121219,540,020,005 120.72 €
08920-A0660X126,6122234121219,540,020,005 120.72 €
08920-A0670X126,7122234121219,540,020,005 120.72 €
08920-A0680X126,8122234121219,540,020,005 120.72 €
08920-A0690X126,9122234121219,540,020,005 120.72 €
08920-A0700X127122234121219,540,020,005 120.72 €
08920-A0710X127,1122234121219,540,020,005 120.72 €
08920-A0720X127,2122234121219,540,020,005 120.72 €
08920-A0730X127,3122234121219,540,020,005 120.72 €
08920-A0740X127,4122234121219,540,020,005 120.72 €
08920-A0750X127,5122234121219,540,020,005 120.72 €
08920-A0760X127,6122234121219,540,020,005 120.72 €
08920-A0770X127,7122234121219,540,020,005 120.72 €
08920-A0780X127,8122234121219,540,020,005 120.72 €
08920-A0790X127,9122234121219,540,020,005 120.72 €
08920-A0800X128,0122234121219,540,020,005 120.72 €
08920-A0810X158,1152634161221,550,020,005 135.41 €
08920-A0820X158,2152634161221,550,020,005 135.41 €
08920-A0830X158,3152634161221,550,020,005 135.41 €
08920-A0840X158,4152634161221,550,020,005 135.41 €
08920-A0850X158,5152634161221,550,020,005 135.41 €
08920-A0860X158,6152634161221,550,020,005 135.41 €
08920-A0870X158,7152634161221,550,020,005 135.41 €
08920-A0880X158,8152634161221,550,020,005 135.41 €
08920-A0890X158,9152634161221,550,020,005 135.41 €
08920-A0900X159152634161221,550,020,005 135.41 €
08920-A0910X159,1152634161221,550,020,005 135.41 €
08920-A0920X159,2152634161221,550,020,005 135.41 €
08920-A0930X159,3152634161221,550,020,005 135.41 €
08920-A0940X159,4152634161221,550,020,005 135.41 €
08920-A0950X159,5152634161221,550,020,005 135.41 €
08920-A0960X159,6152634161221,550,020,005 135.41 €
08920-A0970X159,7152634161221,550,020,005 135.41 €
08920-A0980X159,8152634161221,550,020,005 135.41 €
08920-A0990X159,9152634161221,550,020,005 135.41 €
08920-A1000X1510152634161221,550,020,005 135.41 €
08920-A1010X1810,1183034161223,550,020,005 149.15 €
08920-A1020X1810,2183034161223,550,020,005 149.15 €
08920-A1030X1810,3183034161223,550,020,005 149.15 €
08920-A1040X1810,4183034161223,550,020,005 149.15 €
08920-A1050X1810,5183034161223,550,020,005 149.15 €
08920-A1060X1810,6183034161223,550,020,005 149.15 €
08920-A1070X1810,7183034161223,550,020,005 149.15 €
08920-A1080X1810,8183034161223,550,020,005 149.15 €
08920-A1090X1810,9183034161223,550,020,005 149.15 €
08920-A1100X1811183034161223,550,020,005 149.15 €
08920-A1110X1811,1183034161223,550,020,005 149.15 €
08920-A1120X1811,2183034161223,550,020,005 149.15 €
08920-A1130X1811,3183034161223,550,020,005 149.15 €
08920-A1140X1811,4183034161223,550,020,005 149.15 €
08920-A1150X1811,5183034161223,550,020,005 149.15 €
08920-A1160X1811,6183034161223,550,020,005 149.15 €
08920-A1170X1811,7183034161223,550,020,005 149.15 €
08920-A1180X1811,8183034161223,550,020,005 149.15 €
08920-A1190X1811,9183034161223,550,020,005 149.15 €
08920-A1200X1812183034161223,550,020,005 149.15 €
08920-A1210X2212,122355520162850,020,005 173.59 €
08920-A1220X2212,222355520162850,020,005 173.59 €
08920-A1230X2212,322355520162850,020,005 173.59 €
08920-A1240X2212,422355520162850,020,005 173.59 €
08920-A1250X2212,522355520162850,020,005 173.59 €
08920-A1260X2212,622355520162850,020,005 173.59 €
08920-A1270X2212,722355520162850,020,005 173.59 €
08920-A1280X2212,822355520162850,020,005 173.59 €
08920-A1290X2212,922355520162850,020,005 173.59 €
08920-A1300X221322355520162850,020,005 173.59 €
08920-A1310X2213,122355520162850,020,005 173.59 €
08920-A1320X2213,222355520162850,020,005 173.59 €
08920-A1330X2213,322355520162850,020,005 173.59 €
08920-A1340X2213,422355520162850,020,005 173.59 €
08920-A1350X2213,522355520162850,020,005 173.59 €
08920-A1360X2213,622355520162850,020,005 173.59 €
08920-A1370X2213,722355520162850,020,005 173.59 €
08920-A1380X2213,822355520162850,020,005 173.59 €
08920-A1390X2213,922355520162850,020,005 173.59 €
08920-A1400X221422355520162850,020,005 173.59 €
08920-A1410X2214,122355520162850,020,005 173.59 €
08920-A1420X2214,222355520162850,020,005 173.59 €
08920-A1430X2214,322355520162850,020,005 173.59 €
08920-A1440X2214,422355520162850,020,005 173.59 €
08920-A1450X2214,522355520162850,020,005 173.59 €
08920-A1460X2214,622355520162850,020,005 173.59 €
08920-A1470X2214,722355520162850,020,005 173.59 €
08920-A1480X2214,822355520162850,020,005 173.59 €
08920-A1490X2214,922355520162850,020,005 173.59 €
08920-A1500X221522355520162850,020,005 173.59 €
08920-A1550X2615,5264055201630,550,020,005 189.20 €
08920-A1600X2616264055201630,550,020,005 189.20 €
08920-A1650X2616,5264055201630,550,020,005 189.20 €
08920-A1700X2617264055201630,550,020,005 189.20 €
08920-A1750X2617,5264055201630,550,020,005 189.20 €
08920-A1800X2618264055201630,550,020,005 189.20 €
08920-A1850X3018,530475520163460,020,005 205.31 €
08920-A1900X301930475520163460,020,005 205.31 €
08920-A1950X3019,530475520163460,020,005 205.31 €
08920-A2000X302030475520163460,020,005 205.31 €
08920-A2050X3020,530475520163460,020,005 205.31 €
08920-A2100X302130475520163460,020,005 205.31 €
08920-A2150X3021,530475520163460,020,005 205.31 €
08920-A2200X302230475520163460,020,005 205.31 €
08920-A2250X3522,535556625203860,040,008 226.69 €
08920-A2300X352335556625203860,040,008 226.69 €
08920-A2350X3523,535556625203860,040,008 226.69 €
08920-A2400X352435556625203860,040,008 226.69 €
08920-A2450X3524,535556625203860,040,008 226.69 €
08920-A2500X352535556625203860,040,008 226.69 €
08920-A2550X3525,535556625203860,040,008 226.69 €
08920-A2600X352635556625203860,040,008 226.69 €
08920-A2650X4226,5426266252041,560,040,008 265.63 €
08920-A2700X4227426266252041,560,040,008 265.63 €
08920-A2750X4227,5426266252041,560,040,008 265.63 €
08920-A2800X4228426266252041,560,040,008 265.63 €
08920-A2850X4228,5426266252041,560,040,008 265.63 €
08920-A2900X4229426266252041,560,040,008 265.63 €
08920-A2950X4229,5426266252041,560,040,008 265.63 €
08920-A3000X4230426266252041,560,040,008 265.63 €
08920-A3050X4830,548696630204580,040,008 307.05 €
08920-A3100X483148696630204580,040,008 307.05 €
08920-A3150X4831,548696630204580,040,008 307.05 €
08920-A3200X483248696630204580,040,008 307.05 €
08920-A3250X4832,548696630204580,040,008 307.05 €
08920-A3300X483348696630204580,040,008 307.05 €
08920-A3350X4833,548696630204580,040,008 307.05 €
08920-A3400X483448696630204580,040,008 307.05 €
08920-A3450X4834,548696630204580,040,008 307.05 €
08920-A3500X483548696630204580,040,008 307.05 €
08920-A3550X5535,555776630204980,040,008 375.42 €
08920-A3600X553655776630204980,040,008 375.42 €
08920-A3650X5536,555776630204980,040,008 375.42 €
08920-A3700X553755776630204980,040,008 375.42 €
08920-A3750X5537,555776630204980,040,008 375.42 €
08920-A3800X553855776630204980,040,008 375.42 €
08920-A3850X5538,555776630204980,040,008 375.42 €
08920-A3900X553955776630204980,040,008 375.42 €
08920-A3950X5539,555776630204980,040,008 375.42 €
08920-A4000X554055776630204980,040,008 375.42 €
08920-A4050X5540,555776630204980,040,008 375.42 €
08920-A4100X554155776630204980,040,008 375.42 €
08920-A4150X5541,555776630204980,040,008 375.42 €
08920-A4200X554255776630204980,040,008 375.42 €
08920-A4250X6242,5628587,535205380,040,008 490.49 €
08920-A4300X6243628587,535205380,040,008 490.49 €
08920-A4350X6243,5628587,535205380,040,008 490.49 €
08920-A4400X6244628587,535205380,040,008 490.49 €
08920-A4450X6244,5628587,535205380,040,008 490.49 €
08920-A4500X6245628587,535205380,040,008 490.49 €
08920-A4550X6245,5628587,535205380,040,008 490.49 €
08920-A4600X6246628587,535205380,040,008 490.49 €
08920-A4650X6246,5628587,535205380,040,008 490.49 €
08920-A4700X6247628587,535205380,040,008 490.49 €
08920-A4750X6247,5628587,535205380,040,008 490.49 €
08920-A4800X6248628587,535205380,040,008 490.49 €

Information about this article

DIN 173 replaceable drill bushes

The DIN 173 drill bushes without mounting slots are primarily used for drilling holes using drilling jigs as they allow quick changes for different drilling diameters.

The DIN 173 drill bushes from norelem are available in Forms A, K and L whereby the latter two Forms have size 30. The replaceable drill bushes are made from low carbon steel, case hardened to 780 ±40 HV 10 and ground, and are available up to Ø 48 mm. If various size increments are required, the diameters increase in size by 0.1 mm up to 15 mm, the larger diameters increase in size in increments of 0.5 mm.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83