norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel: case-hardened. Snap ring spring steel.
Stainless steel: bright. Snap ring stainless steel.
Version:Steel black oxidised.
Stainless steel bright.
Note:To press onto a thrust point, incline the point as far as possible over the snap ring opening and twist in. The snap ring is supplied assembled.Drawing reference:
Form S: standard thrust pad
Form T: low version, large thrust face

1) thrust face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07140 Thrust pads DIN 6311 enhanced 176 kB

Drawings

Thrust pads DIN 6311 enhanced

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
FormD1D2D4H1H2T1For grub screws
with trust point
DIN 6332
Filter
07140-0607140-061S124,61072,54M6
07140-0807140-081S166,112945M8
07140-1007140-101S208,1151156M10
07140-1207140-121S258,1181377M12
07140-1607140-161S3212,1221577,5M16
07140-2007140-201S4015,6281698M20
07140-108-T256,112844,5M8
07140-110-T328,1181066M10 / M12
07140-116-T4012,1221277M16
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83