norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.

Version:Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A4-70.
Aluminium bright, screw stainless steel A2-70.
Note:One-piece shaft collars with an inner slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07810 One-piece shaft collars, slitted inside 230 kB

Drawings

One-piece shaft collars, slitted inside

Item selection/filter

Order No.Form definitionMain
material
B

C
(DIN 912)
D1D2RCADAcc.PriceOrder
07810-00401slitted insidesteel9M3x841620,7 2.51 €
07810-00501slitted insidesteel9M3x851620,7 2.51 €
07810-00601slitted insidesteel9M3x861620,7 2.51 €
07810-00801slitted insidesteel9M3x881822,4 2.51 €
07810-01001slitted insidesteel9M3x10102426 3.16 €
07810-01201slitted insidesteel11M4x12122831,8 3.44 €
07810-01501slitted insidesteel13M5x16153439,4 4.04 €
07810-01601slitted insidesteel13M5x16163439,4 4.04 €
07810-01801slitted insidesteel13M5x16183641,1 4.67 €
07810-02001slitted insidesteel15M6x18204046,4 5.26 €
07810-02201slitted insidesteel15M6x18224248,1 5.52 €
07810-02501slitted insidesteel15M6x18254550,8 5.73 €
07810-02801slitted insidesteel15M6x18284853,7 6.11 €
07810-03001slitted insidesteel15M6x18305458,6 7.09 €
07810-04001slitted insidesteel15M6x18406065 8.23 €
07810-05001slitted insidesteel19M8x25507887 17.13 €
07810-00402slitted insidestainless steel9M3x841620,7 5.61 €
07810-00502slitted insidestainless steel9M3x851620,7 5.61 €
07810-00602slitted insidestainless steel9M3x861620,7 5.61 €
07810-00802slitted insidestainless steel9M3x881822,4 5.88 €
07810-01002slitted insidestainless steel9M3x10102426 7.84 €
07810-01202slitted insidestainless steel11M4x12122831,8 8.33 €
07810-01502slitted insidestainless steel13M5x16153439,4 9.67 €
07810-01602slitted insidestainless steel13M5x16163439,4 9.67 €
07810-01802slitted insidestainless steel13M5x16183641,1 11.15 €
07810-02002slitted insidestainless steel15M6x18204046,4 13.95 €
07810-02202slitted insidestainless steel15M6x18224248,1 14.69 €
07810-02502slitted insidestainless steel15M6x18254550,8 15.66 €
07810-02802slitted insidestainless steel15M6x18284853,7 16.76 €
07810-03002slitted insidestainless steel15M6x18305458,6 17.28 €
07810-04002slitted insidestainless steel15M6x18406065 21.58 €
07810-05002slitted insidestainless steel19M8x25507887 40.70 €
07810-00404slitted insidestainless steel A49M3x841620,7 7.28 €
07810-00504slitted insidestainless steel A49M3x851620,7 7.28 €
07810-00604slitted insidestainless steel A49M3x861620,7 7.28 €
07810-00804slitted insidestainless steel A49M3x881822,4 7.89 €
07810-01004slitted insidestainless steel A49M3x10102426 10.02 €
07810-01204slitted insidestainless steel A411M4x12122831,8 10.37 €
07810-01504slitted insidestainless steel A413M5x16153439,4 12.40 €
07810-01604slitted insidestainless steel A413M5x16163439,4 12.40 €
07810-01804slitted insidestainless steel A413M5x16183641,1 14.17 €
07810-02004slitted insidestainless steel A415M6x18204046,4 15.91 €
07810-02204slitted insidestainless steel A415M6x18224248,1 16.72 €
07810-02504slitted insidestainless steel A415M6x18254550,8 17.61 €
07810-02804slitted insidestainless steel A415M6x18284853,7 19.83 €
07810-03004slitted insidestainless steel A415M6x18305458,6 20.33 €
07810-04004slitted insidestainless steel A415M6x18406065 25.40 €
07810-05004slitted insidestainless steel A419M8x25507887 51.89 €
07810-00403slitted insidealuminium9M3x841620,7 3.77 €
07810-00503slitted insidealuminium9M3x851620,7 3.77 €
07810-00603slitted insidealuminium9M3x861620,7 3.77 €
07810-00803slitted insidealuminium9M3x881822,4 4.05 €
07810-01003slitted insidealuminium9M3x10102426 4.87 €
07810-01203slitted insidealuminium11M4x12122831,8 5.28 €
07810-01503slitted insidealuminium13M5x16153439,4 7.86 €
07810-01603slitted insidealuminium13M5x16163439,4 7.86 €
07810-01803slitted insidealuminium13M5x16183641,1 8.94 €
07810-02003slitted insidealuminium15M6x18204046,4 8.94 €
07810-02203slitted insidealuminium15M6x18224248,1 9.19 €
07810-02503slitted insidealuminium15M6x18254550,8 10.84 €
07810-02803slitted insidealuminium15M6x18284853,7 14.08 €
07810-03003slitted insidealuminium15M6x18305458,6 14.08 €
07810-04003slitted insidealuminium15M6x18406065 18.69 €
07810-05003slitted insidealuminium19M8x25507887 32.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83