norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Stainless steel A2.
Version:Stainless steel, bright.
Steel, bright.
Steel electro zinc-plated.
Note:DIN 5406 locking plates are used to secure the DIN 981 slotted round nuts. To use the locking plates, a keyway must be cut into the screw thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07590-02 Locking plate steel or stainless steel DIN 5406 187 kB
 Overview of standards for fasteners 687 kB

Drawings

Locking plate steel or stainless steel DIN 5406

Item selection/filter

Order No.Main
material
Surface finish
body
BD

D1

D2EFSSuitable for

CADAcc.PriceOrder
07590-02-0010steelbright3102113,538,5107590-01-0010 0.42 €
07590-02-0012steelbright3122517310,5107590-01-0012 0.42 €
07590-02-0015steelbright4152821413,5107590-01-0015 0.42 €
07590-02-0017steelbright4173224415,5107590-01-0017 0.42 €
07590-02-0020steelbright4203626418,5107590-01-0020 0.42 €
07590-02-0025steelbright52542325231,2507590-01-0025 0.42 €
07590-02-0030steelbright5304938527,51,2507590-01-0030 0.42 €
07590-02-0035steelbright5355744632,51,2507590-01-0035 0.57 €
07590-02-0040steelbright6406250637,51,2507590-01-0040 0.57 €
07590-02-0045steelbright6456956642,51,2507590-01-0045 0.68 €
07590-02-0050steelbright6507461647,51,2507590-01-0050 0.92 €
07590-02-0055steelbright7558167852,51,507590-01-0055 1.03 €
07590-02-0060steelbright7608673857,51,507590-01-0060 1.09 €
07590-02-0065steelbright7659279862,51,507590-01-0065 1.16 €
07590-02-0070steelbright8709885866,51,507590-01-0070 1.26 €
07590-02-0075steelbright87510490871,51,507590-01-0075 1.51 €
07590-02-0080steelbright880112951076,51,807590-01-0080 2.24 €
07590-02-0085steelbright8851191021081,81,807590-01-0085 2.49 €
07590-02-0090steelbright10901261081086,51,807590-01-0090 2.85 €
07590-02-0095steelbright10951331131091,51,807590-01-0095 3.04 €
07590-02-0100steelbright101001421201296,51,807590-01-0100 3.24 €
07590-02-1010steelgalvanised3102113,538,5107590-01-010 0.42 €
07590-02-1012steelgalvanised3122517310,5107590-01-012 0.42 €
07590-02-1015steelgalvanised4152821413,5107590-01-015 0.42 €
07590-02-1017steelgalvanised4173224415,5107590-01-017 0.42 €
07590-02-1020steelgalvanised4203626418,5107590-01-020 0.42 €
07590-02-1025steelgalvanised52542325231,2507590-01-025 0.42 €
07590-02-1030steelgalvanised5304938527,51,2507590-01-030 0.42 €
07590-02-1035steelgalvanised5355744632,51,2507590-01-035 0.57 €
07590-02-1040steelgalvanised6406250637,51,2507590-01-040 0.57 €
07590-02-1045steelgalvanised6456956642,51,2507590-01-045 0.68 €
07590-02-1050steelgalvanised6507461647,51,2507590-01-050 0.92 €
07590-02-1055steelgalvanised7558167852,51,507590-01-055 1.03 €
07590-02-1060steelgalvanised7608673857,51,507590-01-060 1.09 €
07590-02-1065steelgalvanised7659279862,51,507590-01-065 1.16 €
07590-02-1070steelgalvanised8709885866,51,507590-01-070 1.26 €
07590-02-1075steelgalvanised87510490871,51,507590-01-075 1.51 €
07590-02-1080steelgalvanised880112951076,51,807590-01-080 2.24 €
07590-02-1085steelgalvanised8851191021081,81,807590-01-085 2.49 €
07590-02-1090steelgalvanised10901261081086,51,807590-01-090 2.85 €
07590-02-1095steelgalvanised10951331131091,51,807590-01-095 3.04 €
07590-02-1100steelgalvanised101001421201296,51,807590-01-100 3.24 €
07590-02-2010stainless steel A2bright3102113,538,5107590-01-1010 1.88 €
07590-02-2012stainless steel A2bright3122517310,5107590-01-1012 1.88 €
07590-02-2015stainless steel A2bright4152821413,5107590-01-1015 1.88 €
07590-02-2017stainless steel A2bright4173224415,5107590-01-1017 1.88 €
07590-02-2020stainless steel A2bright4203626418,5107590-01-1020 2.15 €
07590-02-2025stainless steel A2bright52542325231,2507590-01-1025 2.57 €
07590-02-2030stainless steel A2bright5304938527,51,2507590-01-1030 2.96 €
07590-02-2035stainless steel A2bright6355744532,51,2507590-01-1035 3.94 €
07590-02-2040stainless steel A2bright6406250637,51,2507590-01-1040 4.76 €
07590-02-2045stainless steel A2bright6456956642,51,2507590-01-1045 5.25 €
07590-02-2050stainless steel A2bright6507461647,51,2507590-01-1050 5.53 €
07590-02-2055stainless steel A2bright7558167852,51,507590-01-1055 7.04 €
07590-02-2060stainless steel A2bright7608673857,51,507590-01-1060 7.29 €
07590-02-2065stainless steel A2bright7659279862,51,507590-01-1065 7.78 €
07590-02-2070stainless steel A2bright8709885866,51,507590-01-1070 8.48 €
07590-02-2075stainless steel A2bright87510490871,51,507590-01-1075 9.34 €
07590-02-2080stainless steel A2bright880112951076,51,807590-01-1080 10.24 €
07590-02-2085stainless steel A2bright8851191021081,81,807590-01-1085 10.57 €
07590-02-2090stainless steel A2bright10901261081086,51,807590-01-1090 10.87 €
07590-02-2095stainless steel A2bright10951331131091,51,807590-01-1095 11.32 €
07590-02-2100stainless steel A2bright101001421201296,51,807590-01-1100 13.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83