norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Recessed handles, aluminium, fold-down, fastened with 2 screws
06961_B

Recessed handles, aluminium, fold-down, fastened with 2 screws

go back

Item description/product images

DescriptionMaterial:Tray and folding handle in aluminium profile, end caps polyamide;
form B: mounting by 2 countersunk screws, steel
Version:Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:Profile Folding Handles form B can be mounted from outside with 2 countersunk screws.

Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06961_B Recessed handles, aluminium, fold-down, fastened with 2 screws 159 kB

Drawings

Recessed handles, aluminium, fold-down, fastened with 2 screws

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06961-1002106961-10023Bscrew on9010011519,5107 x 73500
06961-1182106961-11823Bscrew on9011813319,5125 x 73500
06961-1672106961-16723Bscrew on9016718219,5174 x 73500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83