norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, round steel or stainless steel, fold-down
06934

Pull handles, round steel or stainless steel, fold-down

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel version:
Surface finely ground and high-gloss chromed or with a smooth plastic cover on the grip.

Stainless steel version:
Surface semi-gloss score-free vibratory ground.
Note:Steel or stainless steel fastening material is provided. Spring lock in both end positions.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06934 Pull handles, round steel or stainless steel, fold-down 153 kB

Drawings

Pull handles, round steel or stainless steel, fold-down

Item selection/filter

Order No.

Main
material
Version 2ABDHLLoad
capacity
N
CADAcc.PriceOrder
06934-1001steel-10018M10x143118500 18.06 €
06934-1201steel-12018M10x143138500 18.38 €
06934-1801steel-18018M10x143198500 19.00 €
06934-1002steelwith plastic cover10018M10x143118500 20.70 €
06934-1202steelwith plastic cover12018M10x143138500 21.15 €
06934-1802steelwith plastic cover18018M10x143198500 22.82 €
06934-1003stainless steel-10018M10x143118500 61.73 €
06934-1203stainless steel-12018M10x143138500 62.35 €
06934-1803stainless steel-18018M10x143198500 63.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83