norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium with plastic grip legs
06932

Pull handles, aluminium with plastic grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Assembly:From the front.Drawing reference:
1) Toothed locknut
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06932 Pull handles, aluminium with plastic grip legs 159 kB

Drawings (total overview)

Pull handles, aluminium with plastic grip legs

Pull handles, aluminium with plastic grip legs and ribbed grip

More information

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-05501Ablack5512M540701000 7.44 €
06932-08801Ablack8812M5401031000 8.02 €
06932-10001Ablack10012M5401151000 8.21 €
06932-12001Ablack12012M5401351000 8.54 €
06932-18001Ablack18012M5401951000 9.58 €
06932-23501Ablack23512M5402501000 10.55 €
06932-05503Anatural5512M540701000 7.02 €
06932-08803Anatural8812M5401031000 7.40 €
06932-10003Anatural10012M5401151000 7.57 €
06932-12003Anatural12012M5401351000 7.81 €
06932-18003Anatural18012M5401951000 8.54 €
06932-23503Anatural23512M5402501000 9.23 €

Pull handles, aluminium with plastic grip legs

More information

Drawings

Pull handles, aluminium with plastic grip legs

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-055101Bblack5512M540751000 11.36 €
06932-088101Bblack8812M5401081000 11.90 €
06932-100101Bblack10012M5401201000 12.18 €
06932-120101Bblack12012M5401401000 12.52 €
06932-180101Bblack18012M5402001000 13.67 €
06932-235101Bblack23512M5402551000 14.60 €
06932-055103Bnatural5512M540751000 10.69 €
06932-088103Bnatural8812M5401081000 11.20 €
06932-100103Bnatural10012M5401201000 11.32 €
06932-120103Bnatural12012M5401401000 11.70 €
06932-180103Bnatural18012M5402001000 12.74 €
06932-235103Bnatural23512M5402551000 13.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83