norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.Material:

1.4404 or 1.4305 stainless steel.

Version:1.4404 polished or abrasive blasted.
1.4305 bright.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06922-11 End washers, stainless steel 160 kB

Drawings

End washers, stainless steel

Item selection/filter

Order No.Steel
code
Surface finish
body
D2

D3D4HH1for
screws
CADAcc.PriceOrder
06922-11-03211.4404smooth polished5,13,2812M3 0.84 €
06922-11-04211.4404smooth polished8,14,212,512M4 0.84 €
06922-11-05211.4404smooth polished10,15,21512M5 0.95 €
06922-11-06211.4404smooth polished12,16,21712M6 0.95 €
06922-11-03221.4404matt blasted5,13,2812M3 1.19 €
06922-11-04221.4404matt blasted8,14,212,512M4 1.19 €
06922-11-05221.4404matt blasted10,15,21512M5 1.44 €
06922-11-06221.4404matt blasted12,16,21712M6 1.44 €
06922-11-03101.4305bright5,13,2812M3 0.53 €
06922-11-04101.4305bright8,14,212,512M4 0.57 €
06922-11-05101.4305bright10,15,21512M5 0.80 €
06922-11-06101.4305bright12,16,21712M6 0.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83