norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Powder-coated black RAL 9005.Note:Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06289-10_A Handwheels sheet steel, Form A, 3-spoke 448 kB

Drawings

Handwheels sheet steel, Form A, 3-spoke

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
06289-10-0125X12A3-spoke12512H9301818291,53 7.41 €
06289-10-0125X14A3-spoke12514H9301818291,53 7.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83