|
|
06287_EDisc handwheels with revolving grip, Form E, with reamed hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoset PF 31, black. Hub nickel-plated steel. Revolving grip, nickel-plated steel parts.Version:High-gloss polished.Note:The handwheel is supplied with the grip loose. On request:Other reamed hole sizes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form-Type | Steel parts material | D1 | D2 | D3 | D4 | D6 | D7 | D8 | H1 | H2 | L1 | L2 | L3 | L4 | CAD | Acc. | Price | Order |
---|
06287-1100X10 | E | with reamed hole | Steel | 100 | 10H8 | 22 | 20 | 79 | M6 | 29 | 9 | 8 | 29,5 | 19 | 39 | 54,7 |  |  | 21.55 € | | 06287-1125X12 | E | with reamed hole | Steel | 125 | 12H8 | 26 | 21 | 101 | M6 | 34 | 9 | 8 | 34 | 24 | 46 | 54,7 |  |  | 26.99 € | | 06287-1140X14 | E | with reamed hole | Steel | 140 | 14H8 | 30 | 25 | 110 | M8 | 39 | 12 | 8 | 38,5 | 27 | 52 | 82,2 |  |  | 31.09 € | | 06287-1160X16 | E | with reamed hole | Steel | 160 | 16H8 | 33 | 30 | 128 | M8 | 43 | 12 | 8 | 41,3 | 30,1 | 57 | 82,2 |  |  | 40.16 € | | 06287-1160X18 | E | with reamed hole | Steel | 160 | 18H8 | 33 | 30 | 128 | M8 | 43 | 12 | 8 | 41,3 | 30,1 | 57 | 82,2 |  |  | 40.16 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|