|
|
06278_CDisc handwheels, aluminium, without grip, Form C with reamed... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Hub cover black thermoplastic. ISO 4027 grub screw, steel grade 45 H, black.Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled. The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375. By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.Accessory:07375 Handwheel washers. 07161 Socket head screws with low head DIN 6912.Supplied withAluminium handwheel. Hub cover. ISO 4027 grub screw (type with transverse bore).Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Form | Form-Type | D1 | D2 | D3 | L1 | L3 | H | B3
| T
| CAD | Acc. | Price | Order |
---|
06278-08010103 | black | C | reamed hole with slot | 80 | 10 | 26 | 16 | 29 | 16,6 | 3 | 11,4 |  | | 13.42 € | | 06278-08012104 | black | C | reamed hole with slot | 80 | 12 | 26 | 16 | 29 | 16,6 | 4 | 13,8 |  | | 13.42 € | | 06278-10010103 | black | C | reamed hole with slot | 100 | 10 | 28 | 17 | 33 | 17,5 | 3 | 11,4 |  | | 15.13 € | | 06278-10012104 | black | C | reamed hole with slot | 100 | 12 | 28 | 17 | 33 | 17,5 | 4 | 13,8 |  | | 15.13 € | | 06278-12512104 | black | C | reamed hole with slot | 125 | 12 | 31 | 18 | 36 | 18,3 | 4 | 13,8 |  | | 17.83 € | | 06278-12514105 | black | C | reamed hole with slot | 125 | 14 | 31 | 18 | 36 | 18,3 | 5 | 16,3 |  | | 17.83 € | | 06278-08010203 | silver | C | reamed hole with slot | 80 | 10 | 26 | 16 | 29 | 16,6 | 3 | 11,4 |  | | 13.42 € | | 06278-08012204 | silver | C | reamed hole with slot | 80 | 12 | 26 | 16 | 29 | 16,6 | 4 | 13,8 |  | | 13.42 € | | 06278-10010203 | silver | C | reamed hole with slot | 100 | 10 | 28 | 17 | 33 | 17,5 | 3 | 11,4 |  | | 15.13 € | | 06278-10012204 | silver | C | reamed hole with slot | 100 | 12 | 28 | 17 | 33 | 17,5 | 4 | 13,8 |  | | 15.13 € | | 06278-12512204 | silver | C | reamed hole with slot | 125 | 12 | 31 | 18 | 36 | 18,3 | 4 | 13,8 |  | | 17.83 € | | 06278-12514205 | silver | C | reamed hole with slot | 125 | 14 | 31 | 18 | 36 | 18,3 | 5 | 16,3 |  | | 17.83 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|