|
|
06273_MFGHandwheels DIN 950, aluminium, with fixed grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Fixed grip aluminium, centre pin black oxidised steel. Revolving grip aluminium, centre pin trivalent blue passivated steel.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | fixed machine handle DIN 39 Form E | CAD | Acc. | Price | Order |
---|
06273-2080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 29 | - | - | 3 | ø16 x M6 x 50 |  |  | 13.69 € | | 06273-2080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 29 | - | - | 3 | ø16 x M6 x 50 |  |  | 13.69 € | | 06273-2100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | 3 | ø16 x M6 x 50 |  |  | 15.12 € | | 06273-2100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | 3 | ø16 x M6 x 50 |  |  | 15.12 € | | 06273-2125X12 | reamed hole | 125 | 12H7 | 28 | 18 | 36 | - | - | 3 | ø20 x M8 x 64 |  |  | 18.90 € | | 06273-2125X14 | reamed hole | 125 | 14H7 | 28 | 18 | 36 | - | - | 3 | ø20 x M8 x 64 |  |  | 18.90 € | | 06273-2140X14 | reamed hole | 140 | 14H7 | 30 | 19 | 39 | - | - | 3 | ø20 x M8 x 64 |  |  | 21.11 € | | 06273-2140X16 | reamed hole | 140 | 16H7 | 30 | 19 | 39 | - | - | 3 | ø20 x M8 x 64 |  |  | 21.11 € | | 06273-2160X14 | reamed hole | 160 | 14H7 | 32 | 20 | 40 | - | - | 3 | ø25 x M10 x 80 |  |  | 25.05 € | | 06273-2160X16 | reamed hole | 160 | 16H7 | 32 | 20 | 40 | - | - | 3 | ø25 x M10 x 80 |  |  | 25.05 € | | 06273-2180X16 | reamed hole | 180 | 16H7 | 37 | 22 | 43 | - | - | 3 | ø25 x M10 x 80 |  |  | 28.28 € | | 06273-2180X18 | reamed hole | 180 | 18H7 | 37 | 22 | 43 | - | - | 3 | ø25 x M10 x 80 |  |  | 28.28 € | | 06273-2200X18 | reamed hole | 200 | 18H7 | 38 | 24 | 45 | - | - | 3 | ø25 x M10 x 80 |  |  | 32.56 € | | 06273-2200X22 | reamed hole | 200 | 22H7 | 38 | 24 | 45 | - | - | 3 | ø25 x M10 x 80 |  |  | 32.56 € | | 06273-2250X22 | reamed hole | 250 | 22H7 | 45 | 28 | 50 | - | - | 5 | ø32 x M12 x 100 |  |  | 51.17 € | | 06273-2250X26 | reamed hole | 250 | 26H7 | 45 | 28 | 50 | - | - | 5 | ø32 x M12 x 100 |  |  | 51.17 € | | 06273-2315X26 | reamed hole | 315 | 26H7 | 53 | 33 | 56 | - | - | 5 | ø32 x M12 x 100 |  |  | 73.72 € | | 06273-2315X30 | reamed hole | 315 | 30H7 | 53 | 33 | 56 | - | - | 5 | ø32 x M12 x 100 |  |  | 73.72 € | | 06273-2400X30 | reamed hole | 400 | 30H7 | 65 | 38 | 63 | - | - | 5 | ø36 x M16 x 112 |  | | 133.84 € | | 06273-2400X34 | reamed hole | 400 | 34H7 | 65 | 38 | 63 | - | - | 5 | ø36 x M16 x 112 |  | | 133.84 € | | 06273-2500X34 | reamed hole | 500 | 34H7 | 78 | 45 | 72 | - | - | 5 | ø36 x M16 x 112 |  | | 208.18 € | | 06273-2500X40 | reamed hole | 500 | 40H7 | 78 | 45 | 72 | - | - | 5 | ø36 x M16 x 112 |  | | 208.18 € | | 06273-3080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 29 | 3 | 11,4 | 3 | ø16 x M6 x 50 |  |  | 15.55 € | | 06273-3080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 29 | 4 | 13,8 | 3 | ø16 x M6 x 50 |  |  | 15.55 € | | 06273-3100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | 3 | ø16 x M6 x 50 |  |  | 16.71 € | | 06273-3100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | 3 | ø16 x M6 x 50 |  |  | 16.71 € | | 06273-3125X12 | reamed hole with slot | 125 | 12H7 | 28 | 18 | 36 | 4 | 13,8 | 3 | ø20 x M8 x 64 |  |  | 20.66 € | | 06273-3125X14 | reamed hole with slot | 125 | 14H7 | 28 | 18 | 36 | 5 | 16,3 | 3 | ø20 x M8 x 64 |  |  | 20.66 € | | 06273-3140X14 | reamed hole with slot | 140 | 14H7 | 30 | 19 | 39 | 5 | 16,3 | 3 | ø20 x M8 x 64 |  |  | 22.74 € | | 06273-3140X16 | reamed hole with slot | 140 | 16H7 | 30 | 19 | 39 | 5 | 18,3 | 3 | ø20 x M8 x 64 |  |  | 22.74 € | | 06273-3160X14 | reamed hole with slot | 160 | 14H7 | 32 | 20 | 40 | 5 | 16,3 | 3 | ø25 x M10 x 80 |  |  | 26.83 € | | 06273-3160X16 | reamed hole with slot | 160 | 16H7 | 32 | 20 | 40 | 5 | 18,3 | 3 | ø25 x M10 x 80 |  |  | 26.83 € | | 06273-3180X16 | reamed hole with slot | 180 | 16H7 | 37 | 22 | 43 | 5 | 18,3 | 3 | ø25 x M10 x 80 |  |  | 29.89 € | | 06273-3180X18 | reamed hole with slot | 180 | 18H7 | 37 | 22 | 43 | 6 | 20,8 | 3 | ø25 x M10 x 80 |  |  | 29.89 € | | 06273-3200X18 | reamed hole with slot | 200 | 18H7 | 38 | 24 | 45 | 6 | 20,8 | 3 | ø25 x M10 x 80 |  |  | 34.46 € | | 06273-3200X22 | reamed hole with slot | 200 | 22H7 | 38 | 24 | 45 | 6 | 24,8 | 3 | ø25 x M10 x 80 |  |  | 34.46 € | | 06273-3250X22 | reamed hole with slot | 250 | 22H7 | 45 | 28 | 50 | 6 | 24,8 | 5 | ø32 x M12 x 100 |  |  | 53.51 € | | 06273-3250X26 | reamed hole with slot | 250 | 26H7 | 45 | 28 | 50 | 8 | 29,3 | 5 | ø32 x M12 x 100 |  |  | 53.51 € | | 06273-3315X26 | reamed hole with slot | 315 | 26H7 | 53 | 33 | 56 | 8 | 29,3 | 5 | ø32 x M12 x 100 |  |  | 76.23 € | | 06273-3315X30 | reamed hole with slot | 315 | 30H7 | 53 | 33 | 56 | 8 | 33,3 | 5 | ø32 x M12 x 100 |  |  | 76.23 € | | 06273-3400X30 | reamed hole with slot | 400 | 30H7 | 65 | 38 | 63 | 8 | 33,3 | 5 | ø36 x M16 x 112 |  | | 136.48 € | | 06273-3400X34 | reamed hole with slot | 400 | 34H7 | 65 | 38 | 63 | 10 | 37,3 | 5 | ø36 x M16 x 112 |  | | 136.48 € | | 06273-3500X34 | reamed hole with slot | 500 | 34H7 | 78 | 45 | 72 | 10 | 37,3 | 5 | ø36 x M16 x 112 |  | | 215.50 € | | 06273-3500X40 | reamed hole with slot | 500 | 40H7 | 78 | 45 | 72 | 12 | 43,3 | 5 | ø36 x M16 x 112 |  | | 215.50 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|