norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips with safety cable similar to DIN 6336, internal thread, Form KS
06220_KS

Star grips with safety cable similar to DIN 6336, internal...

go back

Item description/product images

DescriptionMaterial:Star grip thermoplast, bush steel.
Safety cable elastic TPU.
Version:Bush trivalent blue passivated.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.

Attach the safety cable to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06220_KS Star grips with safety cable similar to DIN 6336, internal thread, Form KS 403 kB

Drawings

Star grips with safety cable similar to DIN 6336, internal thread, Form KS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5
max.
TCADAcc.PriceOrder
06220-604KSjet blackM425121682210  1.48 €
06220-6045KSlight grey RAL 7035M425121682210  1.48 €
06220-6046KStraffic red RAL 3020M425121682210  1.48 €
06220-6047KScolza yellow RAL 1021M425121682210  1.48 €
06220-605KSjet blackM525121682210  1.48 €
06220-6055KSlight grey RAL 7035M525121682210  1.48 €
06220-6056KStraffic red RAL 3020M525121682210  1.48 €
06220-6057KScolza yellow RAL 1021M525121682210  1.48 €
06220-6061KSjet blackM625121682210  1.48 €
06220-60615KSlight grey RAL 7035M625121682210  1.48 €
06220-60616KStraffic red RAL 3020M625121682210  1.48 €
06220-60617KScolza yellow RAL 1021M625121682210  1.48 €
06220-6051KSjet blackM5321420102610  1.51 €
06220-60515KSlight grey RAL 7035M5321420102610  1.51 €
06220-60516KStraffic red RAL 3020M5321420102610  1.51 €
06220-60517KScolza yellow RAL 1021M5321420102610  1.51 €
06220-606KSjet blackM6321420102610  1.51 €
06220-6065KSlight grey RAL 7035M6321420102610  1.51 €
06220-6066KStraffic red RAL 3020M6321420102610  1.51 €
06220-6067KScolza yellow RAL 1021M6321420102610  1.51 €
06220-608KSjet blackM8401825133114  1.59 €
06220-6085KSlight grey RAL 7035M8401825133114  1.59 €
06220-6086KStraffic red RAL 3020M8401825133114  1.59 €
06220-6087KScolza yellow RAL 1021M8401825133114  1.59 €
06220-6101KSjet blackM10401825133114  1.59 €
06220-61015KSlight grey RAL 7035M10401825133114  1.59 €
06220-61016KStraffic red RAL 3020M10401825133114  1.59 €
06220-61017KScolza yellow RAL 1021M10401825133114  1.59 €
06220-6081KSjet blackM8502232173814  2.09 €
06220-60815KSlight grey RAL 7035M8502232173814  2.09 €
06220-60816KStraffic red RAL 3020M8502232173814  2.09 €
06220-60817KScolza yellow RAL 1021M8502232173814  2.09 €
06220-610KSjet blackM10502232173814  2.09 €
06220-6105KSlight grey RAL 7035M10502232173814  2.09 €
06220-6106KStraffic red RAL 3020M10502232173814  2.09 €
06220-6107KScolza yellow RAL 1021M10502232173814  2.09 €
06220-6121KSjet blackM12502232173814  2.09 €
06220-61215KSlight grey RAL 7035M12502232173814  2.09 €
06220-61216KStraffic red RAL 3020M12502232173814  2.09 €
06220-61217KScolza yellow RAL 1021M12502232173814  2.09 €
06220-6102KSjet blackM10632640214614  2.96 €
06220-61025KSlight grey RAL 7035M10632640214614  2.96 €
06220-61026KStraffic red RAL 3020M10632640214614  2.96 €
06220-61027KScolza yellow RAL 1021M10632640214614  2.96 €
06220-612KSjet blackM12632640214614  2.96 €
06220-6125KSlight grey RAL 7035M12632640214614  2.96 €
06220-6126KStraffic red RAL 3020M12632640214614  2.96 €
06220-6127KScolza yellow RAL 1021M12632640214614  2.96 €
06220-616KSjet blackM16632640214614  3.84 €
06220-6165KSlight grey RAL 7035M16632640214614  3.84 €
06220-6166KStraffic red RAL 3020M16632640214614  3.84 €
06220-6167KScolza yellow RAL 1021M16632640214614  3.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83