|
|
06174_LPalm grips, plastic, visually detectable with protruding steel... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate. The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.Material:Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404. Version:Thermoplastic ultra marine RAL 5002. Steel parts bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:- Foodstuff industry - Pharmaceutical industry - Packaging industryTemperature range:-20°C to +100°C.Advantages:visually detectable. Ultra marine RAL 5002. Foodstuff conform material.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Surface finish component | Main colour | D | D1 | D2 | H | H2 | H3 | L | CAD | Acc. | Price | Order |
---|
06174-1325053172X10 | L | stainless steel | bright | ultramarine RAL 5002 | M5 | 25 | 10 | 18 | 9 | 7 | 10 |  | | 5.38 € | | 06174-1325053172X15 | L | stainless steel | bright | ultramarine RAL 5002 | M5 | 25 | 10 | 18 | 9 | 7 | 15 |  | | 5.38 € | | 06174-1325053172X20 | L | stainless steel | bright | ultramarine RAL 5002 | M5 | 25 | 10 | 18 | 9 | 7 | 20 |  | | 5.38 € | | 06174-1332063172X10 | L | stainless steel | bright | ultramarine RAL 5002 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 10 |  | | 5.84 € | | 06174-1332063172X15 | L | stainless steel | bright | ultramarine RAL 5002 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 15 |  | | 5.84 € | | 06174-1332063172X20 | L | stainless steel | bright | ultramarine RAL 5002 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 20 |  | | 5.84 € | | 06174-1332063172X25 | L | stainless steel | bright | ultramarine RAL 5002 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 25 |  | | 6.17 € | | 06174-1332063172X30 | L | stainless steel | bright | ultramarine RAL 5002 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 30 |  | | 6.17 € | | 06174-1340083172X15 | L | stainless steel | bright | ultramarine RAL 5002 | M8 | 40 | 13,5 | 26 | 14 | 10 | 15 |  | | 7.34 € | | 06174-1340083172X20 | L | stainless steel | bright | ultramarine RAL 5002 | M8 | 40 | 13,5 | 26 | 14 | 10 | 20 |  | | 7.56 € | | 06174-1340083172X25 | L | stainless steel | bright | ultramarine RAL 5002 | M8 | 40 | 13,5 | 26 | 14 | 10 | 25 |  | | 7.71 € | | 06174-1340083172X30 | L | stainless steel | bright | ultramarine RAL 5002 | M8 | 40 | 13,5 | 26 | 14 | 10 | 30 |  | | 7.87 € | | 06174-1340083172X40 | L | stainless steel | bright | ultramarine RAL 5002 | M8 | 40 | 13,5 | 26 | 14 | 10 | 40 |  | | 8.20 € | | 06174-1340083172X50 | L | stainless steel | bright | ultramarine RAL 5002 | M8 | 40 | 13,5 | 26 | 14 | 10 | 50 |  | | 8.40 € | | 06174-1350103172X20 | L | stainless steel | bright | ultramarine RAL 5002 | M10 | 50 | 19 | 32 | 18 | 12 | 20 |  | | 9.89 € | | 06174-1350103172X25 | L | stainless steel | bright | ultramarine RAL 5002 | M10 | 50 | 19 | 32 | 18 | 12 | 25 |  | | 10.01 € | | 06174-1350103172X30 | L | stainless steel | bright | ultramarine RAL 5002 | M10 | 50 | 19 | 32 | 18 | 12 | 30 |  | | 10.18 € | | 06174-1350103172X40 | L | stainless steel | bright | ultramarine RAL 5002 | M10 | 50 | 19 | 32 | 18 | 12 | 40 |  | | 10.41 € | | 06174-1350103172X50 | L | stainless steel | bright | ultramarine RAL 5002 | M10 | 50 | 19 | 32 | 18 | 12 | 50 |  | | 10.56 € | | 06174-1350103172X60 | L | stainless steel | bright | ultramarine RAL 5002 | M10 | 50 | 19 | 32 | 18 | 12 | 60 |  | | 10.71 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|