norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grey cast iron palm grips, plastic coated acc. to DIN 6335, Form C
06161_C

Grey cast iron palm grips, plastic coated acc. to DIN 6335, Form...

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Plastic coated.Note:Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06161_C Grey cast iron palm grips, plastic coated acc. to DIN 6335, Form C 138 kB

Drawings

Grey cast iron palm grips, plastic coated acc. to DIN 6335, Form C

Item selection/filter

Order No.FormMain
colour
DD1D2HH3TT1CADAcc.PriceOrder
06161-108Corange8401425131518 3.44 €
06161-110Corange10501832201821 4.60 €
06161-112Corange12632040252225 5.18 €
06161-116Corange16802550302832 8.16 €
06161-208Cblack8401425131518 3.44 €
06161-210Cblack10501832201821 4.60 €
06161-212Cblack12632040252225 5.18 €
06161-216Cblack16802550302832 8.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83