|
|
06612_FClamping levers, plastic with external thread and half-dog... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings. Steel parts grade 5.8. Thrust pin, steel.Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece. Where L ≥ 60 mm the thread length is always 60 mm. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-61051X20 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20,5 |  | | 6.12 € | | 06612-61051X30 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30,5 |  | | 6.12 € | | 06612-61051X40 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40,5 |  | | 6.67 € | | 06612-61051X50 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50,5 |  | | 6.67 € | | 06612-61061X20 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20,8 |  | | 6.12 € | | 06612-61061X30 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30,8 |  | | 6.12 € | | 06612-61061X40 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40,8 |  | | 6.67 € | | 06612-61061X50 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50,8 |  | | 6.67 € | | 06612-62061X20 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20,8 |  | | 6.98 € | | 06612-62061X30 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30,8 |  | | 6.98 € | | 06612-62061X40 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40,8 |  | | 7.52 € | | 06612-62061X50 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50,8 |  | | 7.52 € | | 06612-62061X60 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60,8 |  | | 7.52 € | | 06612-62081X20 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20,8 |  | | 6.98 € | | 06612-62081X30 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30,8 |  | | 6.98 € | | 06612-62081X40 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40,8 |  | | 7.52 € | | 06612-62081X50 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50,8 |  | | 7.52 € | | 06612-62081X60 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60,8 |  | | 7.52 € | | 06612-62101X20 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20,9 |  | | 6.98 € | | 06612-62101X30 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30,9 |  | | 6.98 € | | 06612-62101X40 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40,9 |  | | 7.52 € | | 06612-62101X50 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50,9 |  | | 7.52 € | | 06612-62101X60 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60,9 |  | | 7.52 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|