norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers in stainless steel with internal thread, 20 degrees
06371_20

Tension levers in stainless steel with internal thread, 20...

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
On request:Other internal threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06371_20 Tension levers in stainless steel with internal thread, 20 degrees 145 kB

Drawings

Tension levers in stainless steel with internal thread, 20 degrees

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06371-108120°M81488151624251044,54,53758,549,522 23.88 €
06371-110120°M101488151624251044,54,53758,549,522 23.88 €
06371-210120°M1017106151928321251,55,54268,557,524 28.14 €
06371-212120°M1217106151928321251,55,54268,557,524 28.14 €
06371-312120°M1223128,5152333321358647816526 38.89 €
06371-316120°M1623128,5152333321358647816526 38.89 €
06371-416120°M1627128,5153041321368,57,556,589,576,536 45.81 €
06371-420120°M2027128,5153041321368,57,556,589,576,536 45.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83