norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base malleable iron.
Levers and push-rod carbon steel.
Version:Body painted.
Bracket, levers and push-rod trivalent passivated.
Note:The pneumatic clamp can be used as a push and pull clamp. The heavy-duty design and the dual-acting FESTO pneumatic cylinder guarantee a long life.
A tempered and trivalent passivated thrust screw with protective cap is also supplied.

VL = compressed air consumption per complete cycle in dm³ at 6 bar.
Note:The forces F1 specified in the table are holding forces
F2 are clamping forces.
Drawing reference:
Y = cylinder travel
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05340 Pneumatic clamps push-rod 255 kB
 Technical Information for Toggle clamps 127 kB

Drawings

Pneumatic clamps push-rod
Pneumatic clamps push-rod

Overview of items (compressed)

Item selection/filter
Order No.

ABDEGHH1H2KNTVWTravel
S
CADAcc.PriceOrder
05340-0312726,530413372222873,5232831620 351.36 €
05340-0516988,550414196224584316862029 431.13 €
05340-0722105115057591282945114422932038 651.76 €
Order No.

LL1
min.
L1
max.
RF1
kN
F2
kN
F3
kN
VLXsuitable
thrust screws
CADAcc.PriceOrder
05340-034121,535G1/842,50,750,840M8x35 351.36 €
05340-05413050G1/410512,250M12x50 431.13 €
05340-07703050G1/425101,84,563M12x50 651.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83