norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing carbon steel, cover aluminium.Version:CarbonitridedNote:The main feature of the mechanical clamp nut is an integrated planetary gear to simplify the manual clamping torque. After manually adjusting the clamp nut up to the workpiece the drive pinion of the planetary gear is engaged by turning the hexagonal spigot “SW1” to the right. The clamp nut is self-locking in every position. The clamp nut can be used for many clamping tasks throughout the machining field, especially for clamping parts in presses and punches.
Suitable bolts for t-slots see 07040.

The clamp nuts are supplied without t-slot bolts.
Drawing reference:
1) ratchet
2) screws for T-slots up to M24, min. grade 10.9
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04750 Clamp nuts 288 kB

Drawings

Clamp nuts

Item selection/filter

Order No.

DD1D2D3HH1T
min.
T
max.
BSW1Clamping
force
max. kN
max.
static
load kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04750-6012M12326062501016241413607020 414.31 €
04750-6016M163260625010162418136012025 414.31 €
04750-6020M203260625010162422136012030 414.31 €
04750-10016M1642717370102535181510013035 575.99 €
04750-10020M2042717370102535221510020040 575.99 €
04750-10024M2442717370102535281510020045 575.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83