norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam clamps, steel with tension lever
04431-12

Cam clamps, steel with tension lever

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.

The hexagonal key on the tension lever enables the lever to be mounted in 60° increments, thus aligning it according to the users requirements.
Advantages:- Compact design
- Rapid and easy clamping of the component
- Tool-free clamping with tension lever
Accessory:Clamping plate 04431-15.Drawing reference:
(1) Clamping screw
(2) Spring washer
(3) Tension lever
(4) Hex key
(5) Cam clamp
(6) Clamping plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04431-12 Cam clamps, steel with tension lever 317 kB

Drawings (total overview)

Cam clamps, steel with tension lever

Cam clamps, steel with tension lever, Form A

More information

Drawings

Cam clamps, steel with tension lever, Form A

Item selection/filter

Cam clamps, steel with tension lever, Form B

More information

Drawings

Cam clamps, steel with tension lever, Form B

Item selection/filter

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83