norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam action indexing plunger stainless steel, with stop
03099-21

Cam action indexing plunger stainless steel, with stop

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
Form A: grip uncoated without nut
Form B: grip uncoated with nut

1) stop left
2) stop right
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-21 Cam action indexing plunger stainless steel, with stop 314 kB

Drawings (total overview)

Cam action indexing plunger stainless steel, with stop

Cam action indexing plunger, stainless steel, with stop, Form A

More information

Drawings

Cam action indexing plunger, stainless steel, with stop, Form A

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-21-1040410Aleft4M1010382515936101814 15.82 €
03099-21-1040510Aleft5M1010382515936101,3814 15.82 €
03099-21-1040610Aleft6M1010382515936101,8814 15.82 €
03099-21-1040512Aleft5M121247,8301910,83,68121,3815 17.26 €
03099-21-1040612Aleft6M121247,8301910,83,68121,8815 17.26 €
03099-21-1040812Aleft8M121247,8301910,83,68122,3815 17.26 €
03099-21-1040616Aleft6M161660,4402614,44,810161,81535 18.96 €
03099-21-1040816Aleft8M161660,4402614,44,810162,31535 18.96 €
03099-21-1041016Aleft10M161660,4402614,44,810162,81535 18.96 €
03099-21-10408201Aleft8M20x1,52070503018612202,32060 22.54 €
03099-21-10410201Aleft10M20x1,52070503018612202,82060 22.54 €
03099-21-10412201Aleft12M20x1,520705030186122032060 22.54 €
03099-21-2040410Aright4M1010382515936101814 15.82 €
03099-21-2040510Aright5M1010382515936101,3814 15.82 €
03099-21-2040610Aright6M1010382515936101,8814 15.82 €
03099-21-2040512Aright5M121247,8301910,83,68121,3815 17.26 €
03099-21-2040612Aright6M121247,8301910,83,68121,8815 17.26 €
03099-21-2040812Aright8M121247,8301910,83,68122,3815 17.26 €
03099-21-2040616Aright6M161660,4402614,44,810161,81535 18.96 €
03099-21-2040816Aright8M161660,4402614,44,810162,31535 18.96 €
03099-21-2041016Aright10M161660,4402614,44,810162,81535 18.96 €
03099-21-20408201Aright8M20x1,52070503018612202,32060 22.54 €
03099-21-20410201Aright10M20x1,52070503018612202,82060 22.54 €
03099-21-20412201Aright12M20x1,520705030186122032060 22.54 €

Cam action indexing plunger, stainless steel, with stop, Form B

More information

Drawings

Cam action indexing plunger, stainless steel, with stop, Form B

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-21-1050410Bleft4M101038251593610171814 16.17 €
03099-21-1050510Bleft5M101038251593610171,3814 16.17 €
03099-21-1050610Bleft6M101038251593610171,8814 16.17 €
03099-21-1050512Bleft5M121247,8301910,83,6812191,3815 17.84 €
03099-21-1050612Bleft6M121247,8301910,83,6812191,8815 17.84 €
03099-21-1050812Bleft8M121247,8301910,83,6812192,3815 17.84 €
03099-21-1050616Bleft6M161660,4402614,44,81016241,81535 20.03 €
03099-21-1050816Bleft8M161660,4402614,44,81016242,31535 20.03 €
03099-21-1051016Bleft10M161660,4402614,44,81016242,81535 20.03 €
03099-21-10508201Bleft8M20x1,5207050301861220302,32060 24.90 €
03099-21-10510201Bleft10M20x1,5207050301861220302,82060 24.90 €
03099-21-10512201Bleft12M20x1,52070503018612203032060 24.90 €
03099-21-2050410Bright4M101038251593610171814 16.17 €
03099-21-2050510Bright5M101038251593610171,3814 16.17 €
03099-21-2050610Bright6M101038251593610171,8814 16.17 €
03099-21-2050512Bright5M121247,8301910,83,6812191,3815 17.84 €
03099-21-2050612Bright6M121247,8301910,83,6812191,8815 17.84 €
03099-21-2050812Bright8M121247,8301910,83,6812192,3815 17.84 €
03099-21-2050616Bright6M161660,4402614,44,81016241,81535 20.03 €
03099-21-2050816Bright8M161660,4402614,44,81016242,31535 20.03 €
03099-21-2051016Bright10M161660,4402614,44,81016242,81535 20.03 €
03099-21-20508201Bright8M20x1,5207050301861220302,32060 24.90 €
03099-21-20510201Bright10M20x1,5207050301861220302,82060 24.90 €
03099-21-20512201Bright12M20x1,52070503018612203032060 24.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83