norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
03098

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request:Special versions.Drawing reference:
Form L: non-lockout type
Form M: lockout type
Form N: with threaded pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03098 Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip 138 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-1105Lsteelhardened51221472451,3512 6.57 €
03098-1206Lsteelhardened61425562861,8614 7.26 €
03098-1308Lsteelhardened81833743682,31535 9.42 €
03098-1410Lsteelhardened1022338040102,81534 14.42 €
03098-01105Lstainless steelhardened51221472451,3512 11.16 €
03098-01206Lstainless steelhardened61425562861,8614 12.72 €
03098-01308Lstainless steelhardened81833743682,31535 16.99 €
03098-01410Lstainless steelhardened1022338040102,81534 26.75 €
03098-11105Lstainless steelnot hardened51221472451,3512 10.60 €
03098-11206Lstainless steelnot hardened61425562861,8614 12.09 €
03098-11308Lstainless steelnot hardened81833743682,31535 16.09 €
03098-11410Lstainless steelnot hardened1022338040102,81534 25.44 €

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-2105Msteelhardened51221472451,3512 8.44 €
03098-2206Msteelhardened61425562861,8614 9.35 €
03098-2308Msteelhardened81833743682,31535 11.04 €
03098-2410Msteelhardened1022338040102,81534 16.99 €
03098-02105Mstainless steelhardened51221472451,3512 14.37 €
03098-02206Mstainless steelhardened61425562861,8614 16.24 €
03098-02308Mstainless steelhardened81833743682,31535 19.99 €
03098-02410Mstainless steelhardened1022338040102,81534 31.41 €
03098-12105Mstainless steelnot hardened51221472451,3512 13.66 €
03098-12206Mstainless steelnot hardened61425562861,8614 15.48 €
03098-12308Mstainless steelnot hardened81833743682,31535 18.98 €
03098-12410Mstainless steelnot hardened1022338040102,81534 29.86 €

Indexing plungers, steel or stainless steel, smooth version without collar, with threaded pin

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with threaded pin

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D3LL1L4Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-3105Nsteelhardened512M43724851,3512 6.11 €
03098-3206Nsteelhardened614M64328961,8614 6.73 €
03098-3308Nsteelhardened818M856361282,31535 8.34 €
03098-3410Nsteelhardened1022M8624012102,81534 12.86 €
03098-03105Nstainless steelhardened512M43724851,3512 10.38 €
03098-03206Nstainless steelhardened614M64328961,8614 11.82 €
03098-03308Nstainless steelhardened818M856361282,31535 15.00 €
03098-03410Nstainless steelhardened1022M8624012102,81534 23.74 €
03098-13105Nstainless steelnot hardened512M43724851,3512 9.87 €
03098-13206Nstainless steelnot hardened614M64328961,8614 11.21 €
03098-13308Nstainless steelnot hardened818M856361282,31535 14.32 €
03098-13410Nstainless steelnot hardened1022M8624012102,81534 22.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83