norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plunger mini steel or stainless steel with plastic mushroom grip
03098-20

Indexing plunger mini steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

Indexing plungers mini enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
Material:

Steel version:
Threaded sleeve machining steel.
Indexing pin stainless steel 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin stainless steel 1.4305.

Compression spring stainless steel 1.4568.
Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin bright.

Stainless steel version:
Threaded sleeve and indexing pin bright.
Type of operation:In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.Assembly:The indexing pin must be pulled out for installation with an open-end spanner.Accessory:Spacer rings 03089.
Hexagon nuts, low profile DIN 439 / ISO 4035, 07212.
Positioning bushes for indexing plunger 03099-50.
Drawing reference:
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 03098-20_Datasheet_32020_Indexing_plunger_mini_steel_or_stainless_steel_with_plastic_mushroom_grip--en 489 kB

Drawings (total overview)

Indexing plunger mini steel or stainless steel with plastic mushroom grip

Indexing plunger mini steel or stainless steel
with plastic mushroom grip

More information

Drawings

Indexing plunger mini steel or stainless steel 
with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-20-1004081Asteelblue-passivatedblack grey RAL 70214M8x1211526,5616,521,54101316 3.68 €
03098-20-1005081Asteelblue-passivatedblack grey RAL 70215M8x1211527,5616,521,55101,3316 3.68 €
03098-20-1105101Asteelblue-passivatedblack grey RAL 70215M10x1251832819255131,34,512,5 4.19 €
03098-20-1106101Asteelblue-passivatedblack grey RAL 70216M10x1251833819256131,84,512,5 4.19 €
03098-20-1206121Asteelblue-passivatedblack grey RAL 70216M12x1,52920391023316141,8519 4.54 €
03098-20-1208121Asteelblue-passivatedblack grey RAL 70218M12x1,52920411023318142,3519 4.54 €
03098-20-1308161Asteelblue-passivatedblack grey RAL 70218M16x1,53323461226368172,31238 5.62 €
03098-20-1310161Asteelblue-passivatedblack grey RAL 702110M16x1,533234812263610172,81238 5.62 €
03098-20-100408184Asteelblue-passivatedtraffic red RAL 30204M8x1211526,5616,521,54101316 3.68 €
03098-20-100508184Asteelblue-passivatedtraffic red RAL 30205M8x1211527,5616,521,55101,3316 3.68 €
03098-20-110510184Asteelblue-passivatedtraffic red RAL 30205M10x1251832819255131,34,512,5 4.19 €
03098-20-110610184Asteelblue-passivatedtraffic red RAL 30206M10x1251833819256131,84,512,5 4.19 €
03098-20-120612184Asteelblue-passivatedtraffic red RAL 30206M12x1,52920391023316141,8519 4.54 €
03098-20-120812184Asteelblue-passivatedtraffic red RAL 30208M12x1,52920411023318142,3519 4.54 €
03098-20-130816184Asteelblue-passivatedtraffic red RAL 30208M16x1,53323461226368172,31238 5.62 €
03098-20-131016184Asteelblue-passivatedtraffic red RAL 302010M16x1,533234812263610172,81238 5.62 €
03098-20-11004081Astainless steelbrightblack grey RAL 70214M8x1211526,5616,521,54101316 4.25 €
03098-20-11005081Astainless steelbrightblack grey RAL 70215M8x1211527,5616,521,55101,3316 4.25 €
03098-20-11105101Astainless steelbrightblack grey RAL 70215M10x1251832819255131,34,512,5 4.94 €
03098-20-11106101Astainless steelbrightblack grey RAL 70216M10x1251833819256131,84,512,5 4.94 €
03098-20-11206121Astainless steelbrightblack grey RAL 70216M12x1,52920391023316141,8519 5.69 €
03098-20-11208121Astainless steelbrightblack grey RAL 70218M12x1,52920411023318142,3519 5.69 €
03098-20-11308161Astainless steelbrightblack grey RAL 70218M16x1,53323461226368172,31238 7.40 €
03098-20-11310161Astainless steelbrightblack grey RAL 702110M16x1,533234812263610172,81238 7.40 €
03098-20-1100408184Astainless steelbrighttraffic red RAL 30204M8x1211526,5616,521,54101316 4.25 €
03098-20-1100508184Astainless steelbrighttraffic red RAL 30205M8x1211527,5616,521,55101,3316 4.25 €
03098-20-1110510184Astainless steelbrighttraffic red RAL 30205M10x1251832819255131,34,512,5 4.94 €
03098-20-1110610184Astainless steelbrighttraffic red RAL 30206M10x1251833819256131,84,512,5 4.94 €
03098-20-1120612184Astainless steelbrighttraffic red RAL 30206M12x1,52920391023316141,8519 5.69 €
03098-20-1131016184Astainless steelbrighttraffic red RAL 302010M16x1,533234812263610172,81238 7.40 €
03098-20-1120812184Astainless steelbrighttraffic red RAL 30208M12x1,52920411023318142,3519 5.69 €
03098-20-1130816184Astainless steelbrighttraffic red RAL 30208M16x1,53323461226368172,31238 7.40 €

Indexing plunger mini, steel or stainless steel with plastic mushroom grip and locking slot

More information

Drawings

Indexing plunger mini, steel or stainless steel with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-20-3004081Csteelblue-passivatedblack grey RAL 70214M8x1211526,5616,521,54101316 3.68 €
03098-20-3005081Csteelblue-passivatedblack grey RAL 70215M8x1211527,5616,521,55101,3316 3.68 €
03098-20-3105101Csteelblue-passivatedblack grey RAL 70215M10x1251832819255131,34,512,5 4.19 €
03098-20-3106101Csteelblue-passivatedblack grey RAL 70216M10x1251833819256131,84,512,5 4.19 €
03098-20-3206121Csteelblue-passivatedblack grey RAL 70216M12x1,52920391023316141,8519 4.54 €
03098-20-3208121Csteelblue-passivatedblack grey RAL 70218M12x1,52920411023318142,3519 4.54 €
03098-20-3308161Csteelblue-passivatedblack grey RAL 70218M16x1,53323461226368172,31238 5.62 €
03098-20-3310161Csteelblue-passivatedblack grey RAL 702110M16x1,533234812263610172,81238 5.62 €
03098-20-300408184Csteelblue-passivatedtraffic red RAL 30204M8x1211526,5616,521,54101316 3.68 €
03098-20-300508184Csteelblue-passivatedtraffic red RAL 30205M8x1211527,5616,521,55101,3316 3.68 €
03098-20-310510184Csteelblue-passivatedtraffic red RAL 30205M10x1251832819255131,34,512,5 4.19 €
03098-20-310610184Csteelblue-passivatedtraffic red RAL 30206M10x1251833819256131,84,512,5 4.19 €
03098-20-320612184Csteelblue-passivatedtraffic red RAL 30206M12x1,52920391023316141,8519 4.54 €
03098-20-320812184Csteelblue-passivatedtraffic red RAL 30208M12x1,52920411023318142,3519 4.54 €
03098-20-330816184Csteelblue-passivatedtraffic red RAL 30208M16x1,53323461226368172,31238 5.62 €
03098-20-331016184Csteelblue-passivatedtraffic red RAL 302010M16x1,533234812263610172,81238 5.62 €
03098-20-13004081Cstainless steelbrightblack grey RAL 70214M8x1211526,5616,521,54101316 4.25 €
03098-20-13005081Cstainless steelbrightblack grey RAL 70215M8x1211527,5616,521,55101,3316 4.25 €
03098-20-13105101Cstainless steelbrightblack grey RAL 70215M10x1251832819255131,34,512,5 4.94 €
03098-20-13106101Cstainless steelbrightblack grey RAL 70216M10x1251833819256131,84,512,5 4.94 €
03098-20-13206121Cstainless steelbrightblack grey RAL 70216M12x1,52920391023316141,8519 5.69 €
03098-20-13208121Cstainless steelbrightblack grey RAL 70218M12x1,52920411023318142,3519 5.69 €
03098-20-13308161Cstainless steelbrightblack grey RAL 70218M16x1,53323461226368172,31238 7.40 €
03098-20-13310161Cstainless steelbrightblack grey RAL 702110M16x1,533234812263610172,81238 7.40 €
03098-20-1300408184Cstainless steelbrighttraffic red RAL 30204M8x1211526,5616,521,54101316 4.25 €
03098-20-1300508184Cstainless steelbrighttraffic red RAL 30205M8x1211527,5616,521,55101,3316 4.25 €
03098-20-1310510184Cstainless steelbrighttraffic red RAL 30205M10x1251832819255131,34,512,5 4.94 €
03098-20-1310610184Cstainless steelbrighttraffic red RAL 30206M10x1251833819256131,84,512,5 4.94 €
03098-20-1320612184Cstainless steelbrighttraffic red RAL 30206M12x1,52920391023316141,8519 5.69 €
03098-20-1320812184Cstainless steelbrighttraffic red RAL 30208M12x1,52920411023318142,3519 5.69 €
03098-20-1330816184Cstainless steelbrighttraffic red RAL 30208M16x1,53323461226368172,31238 7.40 €
03098-20-1331016184Cstainless steelbrighttraffic red RAL 302010M16x1,533234812263610172,81238 7.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83