|
|
03089-10Indexing plungers, steel or stainless steel with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version:
indexing pin hardened: grade 5.8
Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.
Mushroom knob black grey thermoplastic. Version:Steel version: indexing pin hardened, ground and black oxidised.
Stainless steel version: indexing pin hardened, ground and bright.Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The point angle enables the pin to retract automatically through a lateral force from one side. Loosening the screw as far as the marking on the plunger enables the point angle to be rotated in 60° increments.Assembly:The screw can be loosened using a hex. key.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Drawing reference:Form A: without locknut Form B: with locknut
1) marking ring Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer |
More information |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-10-12061 | A | steel | 6 | M12x1,5 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 8 | 14 |  | | 9.45 € | | 03089-10-12060 | A | steel | 6 | M12 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 8 | 14 |  | | 9.45 € | | 03089-10-13081 | A | steel | 8 | M16x1,5 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 20 | 35 |  | | 12.16 € | | 03089-10-13080 | A | steel | 8 | M16 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 20 | 35 |  | | 12.16 € | | 03089-10-012061 | A | stainless steel | 6 | M12x1,5 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 8 | 14 |  | | 16.35 € | | 03089-10-012060 | A | stainless steel | 6 | M12 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 8 | 14 |  | | 16.35 € | | 03089-10-013081 | A | stainless steel | 8 | M16x1,5 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 20 | 35 |  | | 21.69 € | | 03089-10-013080 | A | stainless steel | 8 | M16 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 20 | 35 |  | | 21.69 € | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock, lead-in chamfer and locknut |
More information |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-10-22061 | B | steel | 6 | M12x1,5 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 19 | 8 | 14 |  | | 9.61 € | | 03089-10-22060 | B | steel | 6 | M12 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 19 | 8 | 14 |  | | 9.61 € | | 03089-10-23081 | B | steel | 8 | M16x1,5 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 24 | 20 | 35 |  | | 12.53 € | | 03089-10-23080 | B | steel | 8 | M16 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 24 | 20 | 35 |  | | 12.53 € | | 03089-10-022061 | B | stainless steel | 6 | M12x1,5 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 19 | 8 | 14 |  | | 17.39 € | | 03089-10-022060 | B | stainless steel | 6 | M12 | 25 | 49,7 | 20 | 8 | 17 | 4 | 14 | 19 | 8 | 14 |  | | 17.39 € | | 03089-10-023081 | B | stainless steel | 8 | M16x1,5 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 24 | 20 | 35 |  | | 23.21 € | | 03089-10-023080 | B | stainless steel | 8 | M16 | 33 | 66 | 26 | 10 | 23 | 6 | 19 | 24 | 20 | 35 |  | | 23.21 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|