norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Grip die-cast zinc.
Steel parts 1.4305 stainless steel.

Version:Grip black.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03422 Ball lock pins with die-cast zinc T-grip 131 kB

Drawings

Ball lock pins with die-cast zinc T-grip

Item selection/filter

Order No.BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03422-20460501017,64655,513,2105,92519,415,9515 15.68 €
03422-20460501517,64655,513,2155,92519,420,9515 15.68 €
03422-20460502017,64655,513,2205,92519,425,9515 15.68 €
03422-20460502517,64655,513,2255,92519,430,9515 15.68 €
03422-20460503017,64655,513,2305,92519,435,9515 16.74 €
03422-20460601017,64666,8513,2106,82519,416,8622 15.83 €
03422-20460601517,64666,8513,2156,82519,421,8622 15.83 €
03422-20460602017,64666,8513,2206,82519,426,8622 15.83 €
03422-20460602517,64666,8513,2256,82519,431,8622 15.83 €
03422-20460603017,64666,8513,2306,82519,436,8622 16.74 €
03422-20460603517,64666,8513,2356,82519,441,8622 16.74 €
03422-20460604017,64666,8513,2406,82519,446,8622 16.74 €
03422-20460604517,64666,8513,2456,82519,451,8622 16.74 €
03422-20460605017,64666,8513,2506,82519,456,8622 16.74 €
03422-2063080202362,989,517,3207,83324,427,8838 17.14 €
03422-2063080252362,989,517,3257,83324,432,8838 17.14 €
03422-2063080302362,989,517,3307,83324,437,8838 18.33 €
03422-2063080352362,989,517,3357,83324,442,8838 18.33 €
03422-2063080402362,989,517,3407,83324,447,8838 18.33 €
03422-2063080452362,989,517,3457,83324,452,8838 18.33 €
03422-2063080502362,989,517,3507,83324,457,8838 18.33 €
03422-2063100202362,9101217,3208,93324,428,91060 25.52 €
03422-2063100252362,9101217,3258,93324,433,91060 25.52 €
03422-2063100302362,9101217,3308,93324,438,91060 26.72 €
03422-2063100352362,9101217,3358,93324,443,91060 26.72 €
03422-2063100402362,9101217,3408,93324,448,91060 26.72 €
03422-2063100452362,9101217,3458,93324,453,91060 26.72 €
03422-2063100502362,9101217,3508,93324,458,91060 26.72 €
03422-2063100602362,9101217,3608,93324,468,91060 27.91 €
03422-2082120253381,81214,526,3259,939,528,834,91286 25.91 €
03422-2082120303381,81214,526,3309,939,528,839,91286 27.39 €
03422-2082120353381,81214,526,3359,939,528,844,91286 27.39 €
03422-2082120403381,81214,526,3409,939,528,849,91286 27.39 €
03422-2082120453381,81214,526,3459,939,528,854,91286 27.39 €
03422-2082120503381,81214,526,3509,939,528,859,91286 27.39 €
03422-2082120603381,81214,526,3609,939,528,869,91286 28.58 €
03422-2082120703381,81214,526,3709,939,528,879,91286 28.58 €
03422-2082120803381,81214,526,3809,939,528,889,91286 29.77 €
03422-2082160303381,8161926,33013,139,528,843,116153 41.06 €
03422-2082160353381,8161926,33513,139,528,848,116153 41.06 €
03422-2082160403381,8161926,34013,139,528,853,116153 41.06 €
03422-2082160453381,8161926,34513,139,528,858,116153 41.06 €
03422-2082160503381,8161926,35013,139,528,863,116153 41.06 €
03422-2082160603381,8161926,36013,139,528,873,116153 42.27 €
03422-2082160703381,8161926,37013,139,528,883,116153 42.27 €
03422-2082160803381,8161926,38013,139,528,893,116153 43.19 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83