norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Energy chains, plastic inner height 35 mm, openable along inner radius
80850-30

Energy chains, plastic inner height 35 mm, openable along inner...

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black. Openable along inner radius.Note:Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.

The material is UV-resistant and therefore also suitable for outdoor applications.
Technical data:Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850-30 Energy chains, plastic inner height 35 mm, openable along inner radius 390 kB
 Technical note on energy supply chains 386 kB

Drawings

Energy chains, plastic inner height 35 mm, openable along inner radius
Energy chains, plastic inner height 35 mm, openable along inner radius

Item selection/filter

Order No.B

B1HH1LEMNRNo. of
links
CADAcc.PriceOrder
80850-30-3507606517692,5355010401803101696520 55.79 €
80850-30-3507610017692,53550104025042020410020 55.79 €
80850-30-3507615017692,53550104035058025415020 55.79 €
80850-30-351030651103119,5355010401803101696520 58.58 €
80850-30-351031001103119,53550104025042020410020 58.58 €
80850-30-351031501103119,53550104035058025415020 58.58 €
80850-30-351500651150166,5355010401803101696520 61.46 €
80850-30-351501001150166,53550104025042020410020 61.46 €
80850-30-351501501150166,53550104035058025415020 61.46 €
Order No.

Approx.
weight kg/m
Connecting elementTension reliefDividerCADAcc.PriceOrder
80850-30-3507606511,2280850-31-3507680850-33-3507680850-32-35 55.79 €
80850-30-3507610011,2280850-31-3507680850-33-3507680850-32-35 55.79 €
80850-30-3507615011,2280850-31-3507680850-33-3507680850-32-35 55.79 €
80850-30-3510306511,3280850-31-3510380850-33-3510380850-32-35 58.58 €
80850-30-3510310011,3280850-31-3510380850-33-3510380850-32-35 58.58 €
80850-30-3510315011,3280850-31-3510380850-33-3510380850-32-35 58.58 €
80850-30-3515006511,580850-31-3515080850-33-3515080850-32-35 61.46 €
80850-30-3515010011,580850-31-3515080850-33-3515080850-32-35 61.46 €
80850-30-3515015011,580850-31-3515080850-33-3515080850-32-35 61.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83