norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, with electronic switch function and one push button
06980

Pull handles, plastic, with electronic switch function and one...

go back

Item description/product images

DescriptionMaterial:Thermoplastic PA6.Version:Black thermoplastic.Note:Push button with red or green LED.

Form A:
Connector with 8 pin plug in the screw face of the grip leg

Form B:
Connection cable from the screw face of the grip leg.
Technical data:See downloads, Technical Information
Connection type: M12x1 8 pole plug or 5 m cable
Rating: IP54 (for Form A with plug screwed on).
Assembly:From the rear.Accessory:For Form A:
Connector bush M12x1 with screw lock 80150-10
Drawing reference:
Form A: with plug
Form B: with cable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06980 Pull handles, plastic, with electronic switch function and one push button 254 kB
 TH-Buegelgriffe-elektrischer-Schaltfunktion-06980_EN 126 kB

Drawings (total overview)

Pull handles, plastic, with electronic switch function and one push button

Pull handles, plastic, with electronic switch function and one push button, with plug

More information

Drawings

Pull handles, plastic, with electronic switch function and one push button, with plug

Item selection/filter

Order No.FormComponent
colour
ABD

HH1H2
max.
H3LL1TLoad
capacity
N
CADAcc.PriceOrder
06980-11601Agreen16026M66640701018217101000 234.58 €
06980-11602Ared16026M66640701018217101000 234.58 €

Pull handles, plastic, with electronic switch function and one push button, with cable

More information

Drawings

Pull handles, plastic, with electronic switch function and one push button, with cable

Item selection/filter

Order No.FormComponent
colour
ABD

HH1H2
max.
LL1TLoad
capacity
N
CADAcc.PriceOrder
06980-21601Bgreen16026M666407018217101000 231.20 €
06980-21602Bred16026M666407018217101000 231.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83