norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, stainless steel, oval oblique
06920-15

Pull handles, stainless steel, oval oblique

go back

Item description/product images

DescriptionProduct description:These slanted pull handles are particularly suitable for mounting in places where space is limited.
The grips are very stable and can also be used where robust handling and corrosion resistance are required.
Material:

Stainless steel investment cast 1.4308 or 1.4404.

Version:Bright.Note:Due to the manufacturing process, the grips may show surface irregularities.Application:Where space is limited in machine and plant construction, toolmaking or the foodstuff and pharmaceutical industries.Assembly:From the rear.Advantages:Good access where space is limited.
Very stable and robust.
Corrosion resistant.
Retaining element for opening and closing covers, panels and hoods.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920-15 Pull handles stainless steel, oval, slanted 155 kB

Drawings

Pull handles, stainless steel, oval oblique

Item selection/filter

Order No.Steel
code
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06920-15-1000080611.43081002113M650113101000 12.79 €
06920-15-1120080611.43081122113M650125101000 13.70 €
06920-15-1200080611.43081202113M650133101000 14.40 €
06920-15-1280080611.43081282113M650141101000 15.11 €
06920-15-1600080611.43081602113M650173101000 17.04 €
06920-15-1000080621.44041002113M650113101000 15.35 €
06920-15-1120080621.44041122113M650125101000 16.43 €
06920-15-1200080621.44041202113M650133101000 17.28 €
06920-15-1280080621.44041282113M650141101000 18.14 €
06920-15-1600080621.44041602113M650173101000 20.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83