norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
03191-91

Ball lock pins, stainless steel, retractable, heavy-duty version...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4305.
Pin steel.
Twist knob stainless steel 1.4301.

Version:Stainless steel bright.
Steel nickel-plated.
Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Check that the twist knob is in the "OFF" position and that the pin is retracted.
Place the ball lock pin over the receiving bush or insert it. Press the twist knob down and turn it to the "ON" position. When fully clamped, an audible click will be heard.
Accessory:Locating bush, steel, for ball lock pin 03191-95.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03191-91 Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob 288 kB

Drawings

Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob

Item selection/filter

Order No.Version 2D

D1D2D3D4D5D6D7D8HH1H2L1L2MTT1T2CADAcc.PriceOrder
03191-91-11218pins steel161227352316284,42,45210355,517,5M02X466-162,5 218.68 €
03191-91-11622pins steel201636503020376,53,46614445,521,5M03X666-202,5 251.47 €
Order No.Version 2Shearing force
kN
Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
03191-91-11218pins steel10100042500≤180 °C 218.68 €
03191-91-11622pins steel15200085000≤180 °C 251.47 €
Order No.ItemVersion 1Version 2Form definitionCADAcc.PriceOrder
03191-91-11218Ball Lock Pinheavy versionpins steel- 218.68 €
03191-91-11622Ball Lock Pinheavy versionpins steel- 251.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83