norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:PolyethyleneNote for ordering:Supplied on rolls only.Note:Effective protection for surfaces and sensitive goods that are exposed to light, medium and heavy loads during production, storage and transport. In addition, the net sleeves for very light loads can be used for single use protection. These nets are mainly used in the furniture industry to protect polished surfaces of furniture from scratches and light impacts. Very resistant to external influences and environmentally friendly due to recyclability. Can be cut to length according to individual requirements.
Multiple re-use, thanks to good reset effect to initial diameter.

Very light loads: For very light parts or furniture components, especially legs and frames.
Light loads: For light to medium weight parts.
Medium loads: For medium to heavy weight sensitive parts.
Heavy loads: For heavy weight and highly sensitive parts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96500 Net sleeves 179 kB

Item selection/filter

Order No.

Version 1Recommended
Ø
ColourLengthG=Weight g/mCADAcc.PriceOrder
96500-007X25000medium loading7-15 mmorange250 m / on the roll18 131.36 €
96500-015X20000medium loading15-25 mmblue200 m / on the roll18 111.11 €
96500-025X10000medium loading25-50 mmyellow100 m / on the roll40 67.93 €
96500-050X10000medium loading50-100 mmred100 m / on the roll85 115.56 €
96500-100X05000medium loading100-200 mmgreen50 m / on the roll100 75.47 €
96500-200X05000medium loading200-300 mmorange50 m / on the roll120 88.54 €
96500-300X05000medium loading300-600 mmwhite50 m / on the roll250 167.16 €
96500-007X250001light loading7-15 mmorange250 m / on the roll14 93.94 €
96500-015X250001light loading15-25 mmblue250 m / on the roll14 99.35 €
96500-025X100001light loading25-50 mmyellow100 m / on the roll30 49.70 €
96500-050X100001light loading50-100 mmred100 m / on the roll50 64.49 €
96500-080X100001light loading80-150 mmred100 m / on the roll50 72.34 €
96500-150X100001light loading150-250 mmblack100 m / on the roll60 107.90 €
96500-005X050002heavy loading5-10 mmblue50 m / on the roll16 37.90 €
96500-010X050002heavy loading10-20 mmblue50 m / on the roll27 32.34 €
96500-020X050002heavy loading20-30 mmblue50 m / on the roll40 38.57 €
96500-030X050002heavy loading30-45 mmblue50 m / on the roll45 45.74 €
96500-045X050002heavy loading45-75 mmblue50 m / on the roll70 56.19 €
96500-075X050002heavy loading75-100 mmblue50 m / on the roll120 81.48 €
96500-100X050002heavy loading100-150 mmblue50 m / on the roll140 87.06 €
96500-150X050002heavy loading150-180 mmblue50 m / on the roll180 136.33 €
96500-180X050002heavy loading180-220 mmblue50 m / on the roll190 170.42 €
96500-005X300003very light loads5-25 mmColourless300 m / on the roll8 73.31 €
96500-020X500003very light loads20-50 mmgreen500 m / on the roll13 132.17 €
96500-050X200003very light loads50-90 mmred200 m / on the roll20 70.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83