norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
From A = 20.1 DIN 931 hex head screws.
Version:Vibratory ground.
Cap screw, hex head screw and hex nut.
Note:The dimensions for A and B are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Function:Swivel tube clamps can be infinitely rotated through 180°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29032 inch Tube clamps swivel, aluminium, inch 690 kB

Drawings

Tube clamps swivel, aluminium, inch

Item selection/filter

Order No.A

BCDEFGHKLMPRSCADAcc.PriceOrder
29032-5CP0.50.5252629,43026278795,5442137,5M6x18 36.17 €
29032-5CS11454042-4043138147733352M8x35 50.06 €
29032-5CT1.251.25454042-4043138147733352M8x35 50.06 €
29032-5D21.51.5605657-56601882001004869M10x50 68.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83