norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip, inch
06277 inch

Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder...

go back

Item description/product images

DescriptionMaterial:Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06277 inch Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip, inch 206 kB

Drawings

Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip, inch

Item selection/filter

Order No.

D1D2D3L1L3Fixed
cylinder
grip
CADAcc.PriceOrder
06277-2080XCN800,312241628ø18 x M6 x 40 20.09 €
06277-2080XCO800,375241628ø18 x M6 x 40 20.09 €
06277-2100XCO1000,375261733ø18 x M6 x 40 22.97 €
06277-2100XCP1000,5261733ø18 x M6 x 40 22.97 €
06277-2125XCO1250,375311833,5ø21 x M8 x 50 26.82 €
06277-2125XCP1250,5311833,5ø21 x M8 x 50 26.82 €
06277-2160XCP1600,5362039ø26 x M10 x 80 35.81 €
06277-2160XCQ1600,625362039ø26 x M10 x 80 35.81 €
06277-2200XCQ2000,625422445ø26 x M10 x 80 51.88 €
06277-2200XCR2000,75422445ø26 x M10 x 80 51.88 €
06277-2250XCR2500,75482851ø28 x M12 x 90 76.92 €
06277-2250XCV2500,875482851ø28 x M12 x 90 76.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83