norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers internal thread, inch
06410 inch

Clamping levers internal thread, inch

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
black satin finish, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06410 inch Clamping levers internal thread, inch 233 kB

Drawings

Clamping levers internal thread, inch

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
silver metallic
XAA1TD

D1D2D3HH1H2H3H4No. of
teeth
Filter
06410-1AE106410-1AE38-323946910131410,524,541532,535,516
06410-1A0106410-1A0310-243946910131410,524,541532,535,516
06410-1A1106410-1A1310-323946910131410,524,541532,535,516
06410-1A2106410-1A231/4-203946910131410,524,541532,535,516
06410-2A2106410-2A231/4-2064731213,51818,515,528,56,516,545,549,520
06410-2A3106410-2A335/16-1864731213,51818,515,528,56,516,545,549,520
06410-3A3106410-3A335/16-187990141621221737102357,561,522
06410-3A4106410-3A433/8-167990141621221737102357,561,522
06410-4A4106410-4A433/8-1695108171925261942,51026677224
06410-4A5106410-4A531/2-1395108171925261942,51026677224
06410-5A5106410-5A531/2-131101262323303122491232798426
06410-5A6106410-5A635/8-111101262323303122491232798426
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83