norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel C45.
Stainless steel 1.4305.
Gunmetal Rg 7.

Version:Bright.Note:Splined hubs based on DIN ISO 14 with straight, parallel flanks. A splined shaft with splined hub is used to transmit high torques while enabling simultaneous axial movement.
On splined shafts with 6 flanks, the bores are not centred in the slots in both axis.
On the versions with 8 flanks, the holes are centred on the slots in both axis.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24011 Splined hubs round similar to DIN ISO 14 203 kB

Drawings

Splined hubs round similar to DIN ISO 14

Item selection/filter

Order No.Main
material
ProfileNo. of
slots
BDD1D2LStatusCADAcc.PriceOrder
24011-11141steelKW11X146314112040 15.87 €
24011-13161steelKW13X1663,516132845 16.13 €
24011-16201steelKW16X206420163245 18.14 €
24011-18221steelKW18X226522184050 24.89 €
24011-21251steelKW21X256525214055 28.53 €
24011-23281steelKW23X286628235055 29.27 €
24011-26321steelKW26X326632265260 32.53 €
24011-32381steelKW32X388638326060 36.58 €
24011-36421steelKW36X428742367065 43.44 €
24011-42481steelKW42X488848428070 57.45 €
24011-46541steelKW46X548954468090 122.60 €
24011-11142stainless steelKW11X146314112040 43.76 €
24011-13162stainless steelKW13X1663,516132845 45.67 €
24011-16202stainless steelKW16X206420163245 50.42 €
24011-18222stainless steelKW18X226522184050 63.73 €
24011-21252stainless steelKW21X256525214055 73.24 €
24011-23282stainless steelKW23X286628235055 87.52 €
24011-26322stainless steelKW26X326632265260 101.79 €
24011-32382stainless steelKW32X388638326060 113.21 €
24011-36422stainless steelKW36X428742367065 155.05 €
24011-42482stainless steelKW42X488848428070 222.59 €
24011-46542stainless steelKW46X548954468090expiring 258.34 €
24011-11143gunmetalKW11X146314112040 27.99 €
24011-13163gunmetalKW13X1663,516132845 31.49 €
24011-16203gunmetalKW16X206420163245 38.39 €
24011-18223gunmetalKW18X226522184050 42.85 €
24011-21253gunmetalKW21X256525214055 46.82 €
24011-23283gunmetalKW23X286628235055 65.58 €
24011-26323gunmetalKW26X326632265260 72.27 €
24011-32383gunmetalKW32X388638326060 95.11 €
24011-36423gunmetalKW36X428742367065 104.86 €
24011-42483gunmetalKW42X488848428070 114.94 €
24011-46543gunmetalKW46X548954468090 213.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83