norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Tube swivel clamps can be infinitely rotated through 180°.

* Elongated hole
On request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29036 Tube clamps swivel base, aluminium 219 kB

Drawings

Tube clamps swivel base, aluminium

Item selection/filter

Order No.A

BCDEFGHKLMNOPRSUCADAcc.PriceOrder
29036-51212,16* (2x)252629,4405020-64445352137,5M6x1838  27.96 €
29036-51414,16* (2x)252629,4405020-64445352137,5M6x1838  27.96 €
29036-51616,16* (2x)252629,4405020-64445352137,5M6x1838  27.96 €
29036-51818,16* (2x)252629,4405020-64445352137,5M6x1838  27.96 €
29036-52020,17* (4x)45404257753357106737753352M8x35-  37.57 €
29036-52525,17* (4x)45404257753357106737753352M8x35-  37.57 €
29036-53030,17* (4x)45404257753357106737753352M8x35-  37.57 €
29036-54040,29* (4x)605657761004476144100101004869M10x50-  52.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83