norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tube clamps, swivel half aluminium, with sunken teeth
29024

Tube clamps, swivel half aluminium, with sunken teeth

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.

Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request:Clamping levers for tightening.Accessory:- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
Drawing reference:
1) 15° toothing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29024 Tube clamps, swivel half aluminium, with sunken teeth 319 kB

Drawings

Tube clamps, swivel half aluminium, with sunken teeth
Tube clamps, swivel half aluminium, with sunken teeth

Item selection/filter

Order No.A

CDEGHKLMPSF
kN
Mb (Nm)Mv (Nm)CADAcc.PriceOrder
29024-51212,110,57,52629,42530574421M63,6289 14.62 €
29024-51414,110,57,52629,42530574421M63,6289 14.62 €
29024-51616,110,57,52629,42530574421M63,6289 14.62 €
29024-51818,110,57,52629,42530574421M63,6289 14.62 €
29024-5202016940404550937333M84,99194 15.46 €
29024-52525,116940404550937333M84,99194 15.46 €
29024-53030,116940404550937333M84,99194 15.46 €
29024-54040,222115656606812810048M106267181 25.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83