norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Tube clamp bases are used for angular joints. They can be screwed onto machines or frames.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material:Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Can be combined with other tube clamps size 18 mm and 30 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.

Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29010 Tube clamps base, aluminum with ball joint 415 kB

Drawings (total overview)

Tube clamps base, aluminum with ball joint

Tube clamps base, aluminum with ball joint, style A

More information

Drawings

Tube clamps base, aluminum with ball joint, style A

Item selection/filter

Order No.FormBCD

EFGHKLMNOUMb (Nm)CADAcc.PriceOrder
29010-5181A5,521M5X1050154020305830538409 49.82 €

Tube clamps base, aluminum with ball joint, style B

More information

Drawings

Tube clamps base, aluminum with ball joint, style B

Item selection/filter

Order No.FormBCD

D1HKLMNOUJPRWMb (Nm)CADAcc.PriceOrder
29010-5301B730M65,81638,18060839,542,53441,545,530,240 74.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83