|
|
27798_MBLevelling feet with hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Foot plate and threaded spindle in steel.Version:Foot plate and threaded spindle electro zinc-plated.Note:The threaded spindle is pressed into the rotatable base.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | A | D | D1 | D2 | H | H1 | L | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
27798-13008X016 | with hole | 24,3 | 30 | M8 | 4 | 11 | 27 | 16 | 13 | 2,5 |  | | 0.75 € | | 27798-13008X020 | with hole | 24,3 | 30 | M8 | 4 | 11 | 31 | 20 | 13 | 2,5 |  | | 0.76 € | | 27798-13008X030 | with hole | 24,3 | 30 | M8 | 4 | 11 | 41 | 30 | 13 | 2,5 |  | | 0.79 € | | 27798-13008X040 | with hole | 24,3 | 30 | M8 | 4 | 11 | 51 | 40 | 13 | 2,5 |  | | 0.84 € | | 27798-13008X050 | with hole | 24,3 | 30 | M8 | 4 | 11 | 61 | 50 | 13 | 2,5 |  | | 0.90 € | | 27798-13010X016 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 28,5 | 16 | 17 | 3,5 |  | | 0.84 € | | 27798-13010X020 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 32,5 | 20 | 17 | 3,5 |  | | 0.89 € | | 27798-13010X030 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 42,5 | 30 | 17 | 3,5 |  | | 0.90 € | | 27798-13010X040 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 52,5 | 40 | 17 | 3,5 |  | | 0.97 € | | 27798-13010X050 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 62,5 | 50 | 17 | 3,5 |  | | 0.99 € | | 27798-13010X060 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 72,5 | 60 | 17 | 3,5 |  | | 1.01 € | | 27798-14008X016 | with hole | 30 | 40 | M8 | 5 | 11 | 27 | 16 | 13 | 2,5 |  | | 0.90 € | | 27798-14008X020 | with hole | 30 | 40 | M8 | 5 | 11 | 31 | 20 | 13 | 2,5 |  | | 0.92 € | | 27798-14008X030 | with hole | 30 | 40 | M8 | 5 | 11 | 41 | 30 | 13 | 2,5 |  | | 0.94 € | | 27798-14008X040 | with hole | 30 | 40 | M8 | 5 | 11 | 51 | 40 | 13 | 2,5 |  | | 0.97 € | | 27798-14008X050 | with hole | 30 | 40 | M8 | 5 | 11 | 61 | 50 | 13 | 2,5 |  | | 0.99 € | | 27798-14010X016 | with hole | 30 | 40 | M10 | 5 | 11 | 27 | 16 | 17 | 3,5 |  | | 0.97 € | | 27798-14010X020 | with hole | 30 | 40 | M10 | 5 | 11 | 31 | 20 | 17 | 3,5 |  | | 0.98 € | | 27798-14010X030 | with hole | 30 | 40 | M10 | 5 | 11 | 41 | 30 | 17 | 3,5 |  | | 1.00 € | | 27798-14010X040 | with hole | 30 | 40 | M10 | 5 | 11 | 51 | 40 | 17 | 3,5 |  | | 1.05 € | | 27798-14010X050 | with hole | 30 | 40 | M10 | 5 | 11 | 61 | 50 | 17 | 3,5 |  | | 1.10 € | | 27798-14010X060 | with hole | 30 | 40 | M10 | 5 | 11 | 71 | 60 | 17 | 3,5 |  | | 1.12 € | | 27798-15008X016 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 28,5 | 16 | 13 | 2,5 |  | | 1.06 € | | 27798-15008X020 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 32,5 | 20 | 13 | 2,5 |  | | 1.08 € | | 27798-15008X030 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 42,5 | 30 | 13 | 2,5 |  | | 1.12 € | | 27798-15008X040 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 52,5 | 40 | 13 | 2,5 |  | | 1.14 € | | 27798-15008X050 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 62,5 | 50 | 13 | 2,5 |  | | 1.18 € | | 27798-15010X016 | with hole | 35 | 50 | M10 | 5,5 | 14 | 30 | 16 | 17 | 3,5 |  | | 1.14 € | | 27798-15010X020 | with hole | 35 | 50 | M10 | 5,5 | 14 | 34 | 20 | 17 | 3,5 |  | | 1.15 € | | 27798-15010X030 | with hole | 35 | 50 | M10 | 5,5 | 14 | 44 | 30 | 17 | 3,5 |  | | 1.18 € | | 27798-15010X040 | with hole | 35 | 50 | M10 | 5,5 | 14 | 54 | 40 | 17 | 3,5 |  | | 1.27 € | | 27798-15010X050 | with hole | 35 | 50 | M10 | 5,5 | 14 | 64 | 50 | 17 | 3,5 |  | | 1.29 € | | 27798-15010X060 | with hole | 35 | 50 | M10 | 5,5 | 14 | 74 | 60 | 17 | 3,5 |  | | 1.32 € | | 27798-16008X016 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 29,5 | 16 | 13 | 2,5 |  | | 1.53 € | | 27798-16008X020 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 33,5 | 20 | 13 | 2,5 |  | | 1.54 € | | 27798-16008X030 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 43,5 | 30 | 13 | 2,5 |  | | 1.60 € | | 27798-16008X040 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 53,5 | 40 | 13 | 2,5 |  | | 1.62 € | | 27798-16008X050 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 63,5 | 50 | 13 | 2,5 |  | | 1.67 € | | 27798-16010X016 | with hole | 46 | 60 | M10 | 5,5 | 15 | 31 | 16 | 17 | 3,5 |  | | 1.62 € | | 27798-16010X020 | with hole | 46 | 60 | M10 | 5,5 | 15 | 35 | 20 | 17 | 3,5 |  | | 1.63 € | | 27798-16010X030 | with hole | 46 | 60 | M10 | 5,5 | 15 | 45 | 30 | 17 | 3,5 |  | | 1.68 € | | 27798-16010X040 | with hole | 46 | 60 | M10 | 5,5 | 15 | 55 | 40 | 17 | 3,5 |  | | 1.74 € | | 27798-16010X050 | with hole | 46 | 60 | M10 | 5,5 | 15 | 65 | 50 | 17 | 3,5 |  | | 1.76 € | | 27798-16010X060 | with hole | 46 | 60 | M10 | 5,5 | 15 | 75 | 60 | 17 | 3,5 |  | | 1.78 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|