norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ball joints are corner connections for force transmission and are used as a connecting element for moving parts.
Ball joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between spherical seat and ball stud is covered and sealed by a sealing cap.
Material:

Stainless steel 1.4305.
Neoprene seal.

Version:Bright.Note:LH thread refers to dimension D2.Temperature range:-30°C to +110°C.
Brief use in temperatures up to 140 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27650 Angle joints stainless steel like DIN 71802, Form CS with sealing cap 237 kB

Drawings

Angle joints stainless steel like  DIN 71802, Form CS with sealing cap

Item selection/filter

Order No.Form

Version 2Main
material
D1D2D3D4AL2L3ESWCADAcc.PriceOrder
27650-108051CSLH threadstainless steel8M58M52210,2910,27 14.44 €
27650-108052CSRH threadstainless steel8M58M52210,2910,27 12.64 €
27650-110061CSLH threadstainless steel10M610M62512,51111,58 15.34 €
27650-110062CSRH threadstainless steel10M610M62512,51111,58 14.39 €
27650-113081CSLH threadstainless steel13M813M83016,5131411 17.72 €
27650-113082CSRH threadstainless steel13M813M83016,5131411 15.88 €
27650-116101CSLH threadstainless steel16M1016M1035201615,513 33.47 €
27650-116102CSRH threadstainless steel16M1016M1035201615,513 30.96 €
27650-116121CSLH threadstainless steel16M1216M1235201615,513 39.25 €
27650-116122CSRH threadstainless steel16M1216M1235201615,513 32.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83