norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Piston rod, stainless steel 1.4305.
Pressure tube, stainless steel 1.4301.
Filling medium: oil, nitrogen.

Version:Piston rod and pressure pipe, bright.Note:Individual filled gas springs are excluded from replacement
Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. There is also an internal defined quantity of oil for end position damping and lubrication purposes. The gas springs contain a check valve in the grub screw of the pressure pipe which enables the extension force to be subsequently reduced.

The gas springs must be stored and mounted with the piston rod extending downwards.

The physical properties that apply when a gas spring is being filled result in a tolerance range of ±5 % for the rated extension force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request:Other extension forces.

Potential extension force F1 (min.–max.)
Size 06/15: 40–400 N
Size 08/19: 50–700 N
Size 10/23: 100–1200 N
Size 14/28: 200–2500 N
Accessory:See adjacent illustration for connectors and hardware.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26201 Gas springs stainless steel 222 kB
 Disposal of Gas Spring 273 kB
 Technical information for gas springs 198 kB

Drawings

Gas springs stainless steel

Item selection/filter

Order No.SizeDD1D2Travel
S
LL1Progression
%
Extension force
F1
N
CADAcc.PriceOrder
26201-0615040X10006/15615M540135725100 79.50 €
26201-0615040X15006/15615M540135725150 79.50 €
26201-0615040X20006/15615M540135725200 79.50 €
26201-0615040X25006/15615M540135725250 79.50 €
26201-0615040X30006/15615M540135725300 79.50 €
26201-0615040X35006/15615M540135725350 79.50 €
26201-0615040X40006/15615M540135725400 79.50 €
26201-0615050X10006/15615M550155725100 79.50 €
26201-0615050X15006/15615M550155725150 79.50 €
26201-0615050X20006/15615M550155725200 79.50 €
26201-0615050X25006/15615M550155725250 79.50 €
26201-0615050X30006/15615M550155725300 79.50 €
26201-0615050X35006/15615M550155725350 79.50 €
26201-0615050X40006/15615M550155725400 79.50 €
26201-0615060X10006/15615M560175725100 82.48 €
26201-0615060X15006/15615M560175725150 82.48 €
26201-0615060X20006/15615M560175725200 82.48 €
26201-0615060X25006/15615M560175725250 82.48 €
26201-0615060X30006/15615M560175725300 82.48 €
26201-0615060X35006/15615M560175725350 82.48 €
26201-0615060X40006/15615M560175725400 82.48 €
26201-0615080X10006/15615M580215725100 85.49 €
26201-0615080X15006/15615M580215725150 85.49 €
26201-0615080X20006/15615M580215725200 85.49 €
26201-0615080X25006/15615M580215725250 85.49 €
26201-0615080X30006/15615M580215725300 85.49 €
26201-0615080X35006/15615M580215725350 85.49 €
26201-0615080X40006/15615M580215725400 85.49 €
26201-0615100X10006/15615M5100255725100 85.49 €
26201-0615100X15006/15615M5100255725150 85.49 €
26201-0615100X20006/15615M5100255725200 85.49 €
26201-0615100X25006/15615M5100255725250 85.49 €
26201-0615100X30006/15615M5100255725300 85.49 €
26201-0615100X35006/15615M5100255725350 85.49 €
26201-0615100X40006/15615M5100255725400 85.49 €
26201-0615120X10006/15615M5120295725100 88.68 €
26201-0615120X15006/15615M5120295725150 88.68 €
26201-0615120X20006/15615M5120295725200 88.68 €
26201-0615120X25006/15615M5120295725250 88.68 €
26201-0615120X30006/15615M5120295725300 88.68 €
26201-0615120X35006/15615M5120295725350 88.68 €
26201-0615120X40006/15615M5120295725400 88.68 €
26201-0615150X10006/15615M5150355725100 97.96 €
26201-0615150X15006/15615M5150355725150 97.96 €
26201-0615150X20006/15615M5150355725200 97.96 €
26201-0615150X25006/15615M5150355725250 97.96 €
26201-0615150X30006/15615M5150355725300 97.96 €
26201-0615150X35006/15615M5150355725350 97.96 €
26201-0615150X40006/15615M5150355725400 97.96 €
26201-0819060X10008/19819M8601901030100 99.41 €
26201-0819060X15008/19819M8601901030150 99.41 €
26201-0819060X20008/19819M8601901030200 99.41 €
26201-0819060X25008/19819M8601901030250 99.41 €
26201-0819060X30008/19819M8601901030300 99.41 €
26201-0819060X35008/19819M8601901030350 99.41 €
26201-0819060X40008/19819M8601901030400 99.41 €
26201-0819060X50008/19819M8601901030500 99.41 €
26201-0819060X60008/19819M8601901030600 99.41 €
26201-0819060X70008/19819M8601901030700 99.41 €
26201-0819080X10008/19819M8802301030100 102.18 €
26201-0819080X15008/19819M8802301030150 102.18 €
26201-0819080X20008/19819M8802301030200 102.18 €
26201-0819080X25008/19819M8802301030250 102.18 €
26201-0819080X30008/19819M8802301030300 102.18 €
26201-0819080X35008/19819M8802301030350 102.18 €
26201-0819080X40008/19819M8802301030400 102.18 €
26201-0819080X50008/19819M8802301030500 102.18 €
26201-0819080X60008/19819M8802301030600 102.18 €
26201-0819080X70008/19819M8802301030700 102.18 €
26201-0819100X10008/19819M81002701030100 105.11 €
26201-0819100X15008/19819M81002701030150 105.11 €
26201-0819100X20008/19819M81002701030200 105.11 €
26201-0819100X25008/19819M81002701030250 105.11 €
26201-0819100X30008/19819M81002701030300 105.11 €
26201-0819100X35008/19819M81002701030350 105.11 €
26201-0819100X40008/19819M81002701030400 105.11 €
26201-0819100X50008/19819M81002701030500 105.11 €
26201-0819100X60008/19819M81002701030600 105.11 €
26201-0819100X70008/19819M81002701030700 105.11 €
26201-0819120X10008/19819M81203101030100 108.07 €
26201-0819120X15008/19819M81203101030150 108.07 €
26201-0819120X20008/19819M81203101030200 108.07 €
26201-0819120X25008/19819M81203101030250 108.07 €
26201-0819120X30008/19819M81203101030300 108.07 €
26201-0819120X35008/19819M81203101030350 108.07 €
26201-0819120X40008/19819M81203101030400 108.07 €
26201-0819120X50008/19819M81203101030500 108.07 €
26201-0819120X60008/19819M81203101030600 108.07 €
26201-0819120X70008/19819M81203101030700 108.07 €
26201-0819150X10008/19819M81503701030100 111.12 €
26201-0819150X15008/19819M81503701030150 111.12 €
26201-0819150X20008/19819M81503701030200 111.12 €
26201-0819150X25008/19819M81503701030250 111.12 €
26201-0819150X30008/19819M81503701030300 111.12 €
26201-0819150X35008/19819M81503701030350 111.12 €
26201-0819150X40008/19819M81503701030400 111.12 €
26201-0819150X50008/19819M81503701030500 111.12 €
26201-0819150X60008/19819M81503701030600 111.12 €
26201-0819150X70008/19819M81503701030700 111.12 €
26201-0819160X10008/19819M81603901030100 114.29 €
26201-0819160X15008/19819M81603901030150 114.29 €
26201-0819160X20008/19819M81603901030200 114.29 €
26201-0819160X25008/19819M81603901030250 114.29 €
26201-0819160X30008/19819M81603901030300 114.29 €
26201-0819160X35008/19819M81603901030350 114.29 €
26201-0819160X40008/19819M81603901030400 114.29 €
26201-0819160X50008/19819M81603901030500 114.29 €
26201-0819160X60008/19819M81603901030600 114.29 €
26201-0819160X70008/19819M81603901030700 114.29 €
26201-0819180X10008/19819M81804301030100 117.52 €
26201-0819180X15008/19819M81804301030150 117.52 €
26201-0819180X20008/19819M81804301030200 117.52 €
26201-0819180X25008/19819M81804301030250 117.52 €
26201-0819180X30008/19819M81804301030300 117.52 €
26201-0819180X35008/19819M81804301030350 117.52 €
26201-0819180X40008/19819M81804301030400 117.52 €
26201-0819180X50008/19819M81804301030500 117.52 €
26201-0819180X60008/19819M81804301030600 117.52 €
26201-0819180X70008/19819M81804301030700 117.52 €
26201-0819200X10008/19819M82004701030100 120.84 €
26201-0819200X15008/19819M82004701030150 120.84 €
26201-0819200X20008/19819M82004701030200 120.84 €
26201-0819200X25008/19819M82004701030250 120.84 €
26201-0819200X30008/19819M82004701030300 120.84 €
26201-0819200X35008/19819M82004701030350 120.84 €
26201-0819200X40008/19819M82004701030400 120.84 €
26201-0819200X50008/19819M82004701030500 120.84 €
26201-0819200X60008/19819M82004701030600 120.84 €
26201-0819200X70008/19819M82004701030700 120.84 €
26201-0819220X10008/19819M82205101030100 124.29 €
26201-0819220X15008/19819M82205101030150 124.29 €
26201-0819220X20008/19819M82205101030200 124.29 €
26201-0819220X25008/19819M82205101030250 124.29 €
26201-0819220X30008/19819M82205101030300 124.29 €
26201-0819220X35008/19819M82205101030350 124.29 €
26201-0819220X40008/19819M82205101030400 124.29 €
26201-0819220X50008/19819M82205101030500 124.29 €
26201-0819220X60008/19819M82205101030600 124.29 €
26201-0819220X70008/19819M82205101030700 124.29 €
26201-0819250X10008/19819M82505701030100 130.26 €
26201-0819250X15008/19819M82505701030150 130.26 €
26201-0819250X20008/19819M82505701030200 130.26 €
26201-0819250X25008/19819M82505701030250 130.26 €
26201-0819250X30008/19819M82505701030300 130.26 €
26201-0819250X35008/19819M82505701030350 130.26 €
26201-0819250X40008/19819M82505701030400 130.26 €
26201-0819250X50008/19819M82505701030500 130.26 €
26201-0819250X60008/19819M82505701030600 130.26 €
26201-0819250X70008/19819M82505701030700 130.26 €
26201-1023050X15010/231023M8501701030150 100.53 €
26201-1023050X20010/231023M8501701030200 100.53 €
26201-1023050X25010/231023M8501701030250 100.53 €
26201-1023050X30010/231023M8501701030300 100.53 €
26201-1023050X35010/231023M8501701030350 100.53 €
26201-1023050X40010/231023M8501701030400 100.53 €
26201-1023050X50010/231023M8501701030500 100.53 €
26201-1023050X60010/231023M8501701030600 100.53 €
26201-1023050X70010/231023M8501701030700 100.53 €
26201-1023050X80010/231023M8501701030800 100.53 €
26201-1023060X15010/231023M8601901030150 104.42 €
26201-1023060X20010/231023M8601901030200 104.42 €
26201-1023060X25010/231023M8601901030250 104.42 €
26201-1023060X30010/231023M8601901030300 104.42 €
26201-1023060X35010/231023M8601901030350 104.42 €
26201-1023060X40010/231023M8601901030400 104.42 €
26201-1023060X50010/231023M8601901030500 104.42 €
26201-1023060X60010/231023M8601901030600 104.42 €
26201-1023060X70010/231023M8601901030700 104.42 €
26201-1023060X80010/231023M8601901030800 104.42 €
26201-1023080X15010/231023M8802301030150 108.41 €
26201-1023080X20010/231023M8802301030200 108.41 €
26201-1023080X25010/231023M8802301030250 108.41 €
26201-1023080X30010/231023M8802301030300 108.41 €
26201-1023080X35010/231023M8802301030350 108.41 €
26201-1023080X40010/231023M8802301030400 108.41 €
26201-1023080X50010/231023M8802301030500 108.41 €
26201-1023080X60010/231023M8802301030600 108.41 €
26201-1023080X70010/231023M8802301030700 108.41 €
26201-1023080X80010/231023M8802301030800 108.41 €
26201-1023100X15010/231023M81002701030150 112.31 €
26201-1023100X20010/231023M81002701030200 112.31 €
26201-1023100X25010/231023M81002701030250 112.31 €
26201-1023100X30010/231023M81002701030300 112.31 €
26201-1023100X35010/231023M81002701030350 112.31 €
26201-1023100X40010/231023M81002701030400 112.31 €
26201-1023100X50010/231023M81002701030500 112.31 €
26201-1023100X60010/231023M81002701030600 112.31 €
26201-1023100X70010/231023M81002701030700 112.31 €
26201-1023100X80010/231023M81002701030800 112.31 €
26201-1023150X15010/231023M81503701030150 120.18 €
26201-1023150X20010/231023M81503701030200 120.18 €
26201-1023150X25010/231023M81503701030250 120.18 €
26201-1023150X30010/231023M81503701030300 120.18 €
26201-1023150X35010/231023M81503701030350 120.18 €
26201-1023150X40010/231023M81503701030400 120.18 €
26201-1023150X50010/231023M81503701030500 120.18 €
26201-1023150X60010/231023M81503701030600 120.18 €
26201-1023150X70010/231023M81503701030700 120.18 €
26201-1023150X80010/231023M81503701030800 120.18 €
26201-1023200X15010/231023M82004701030150 131.96 €
26201-1023200X20010/231023M82004701030200 131.96 €
26201-1023200X25010/231023M82004701030250 131.96 €
26201-1023200X30010/231023M82004701030300 131.96 €
26201-1023200X35010/231023M82004701030350 131.96 €
26201-1023200X40010/231023M82004701030400 131.96 €
26201-1023200X50010/231023M82004701030500 131.96 €
26201-1023200X60010/231023M82004701030600 131.96 €
26201-1023200X70010/231023M82004701030700 131.96 €
26201-1023200X80010/231023M82004701030800 131.96 €
26201-1023250X15010/231023M82505701030150 141.78 €
26201-1023250X20010/231023M82505701030200 141.78 €
26201-1023250X25010/231023M82505701030250 141.78 €
26201-1023250X30010/231023M82505701030300 141.78 €
26201-1023250X35010/231023M82505701030350 141.78 €
26201-1023250X40010/231023M82505701030400 141.78 €
26201-1023250X50010/231023M82505701030500 141.78 €
26201-1023250X60010/231023M82505701030600 141.78 €
26201-1023250X70010/231023M82505701030700 141.78 €
26201-1023250X80010/231023M82505701030800 141.78 €
26201-1023300X15010/231023M83006701030150 151.64 €
26201-1023300X20010/231023M83006701030200 151.64 €
26201-1023300X25010/231023M83006701030250 151.64 €
26201-1023300X30010/231023M83006701030300 151.64 €
26201-1023300X35010/231023M83006701030350 151.64 €
26201-1023300X40010/231023M83006701030400 151.64 €
26201-1023300X50010/231023M83006701030500 151.64 €
26201-1023300X60010/231023M83006701030600 151.64 €
26201-1023300X70010/231023M83006701030700 151.64 €
26201-1023300X80010/231023M83006701030800 151.64 €
26201-1023350X15010/231023M83507701030150 161.38 €
26201-1023350X20010/231023M83507701030200 161.38 €
26201-1023350X25010/231023M83507701030250 161.38 €
26201-1023350X30010/231023M83507701030300 161.38 €
26201-1023350X35010/231023M83507701030350 161.38 €
26201-1023350X40010/231023M83507701030400 161.38 €
26201-1023350X50010/231023M83507701030500 161.38 €
26201-1023350X60010/231023M83507701030600 161.38 €
26201-1023350X70010/231023M83507701030700 161.38 €
26201-1023350X80010/231023M83507701030800 161.38 €
26201-1428050X20014/281428M10502071240200 116.08 €
26201-1428050X25014/281428M10502071240250 116.08 €
26201-1428050X30014/281428M10502071240300 116.08 €
26201-1428050X35014/281428M10502071240350 116.08 €
26201-1428050X40014/281428M10502071240400 116.08 €
26201-1428050X50014/281428M10502071240500 116.08 €
26201-1428050X60014/281428M10502071240600 116.08 €
26201-1428050X70014/281428M10502071240700 116.08 €
26201-1428050X80014/281428M10502071240800 116.08 €
26201-1428100X20014/281428M101003071240200 127.56 €
26201-1428100X25014/281428M101003071240250 127.56 €
26201-1428100X30014/281428M101003071240300 127.56 €
26201-1428100X35014/281428M101003071240350 127.56 €
26201-1428100X40014/281428M101003071240400 127.56 €
26201-1428100X50014/281428M101003071240500 127.56 €
26201-1428100X60014/281428M101003071240600 127.56 €
26201-1428100X70014/281428M101003071240700 127.56 €
26201-1428100X80014/281428M101003071240800 127.56 €
26201-1428150X20014/281428M101504071240200 135.24 €
26201-1428150X25014/281428M101504071240250 135.24 €
26201-1428150X30014/281428M101504071240300 135.24 €
26201-1428150X35014/281428M101504071240350 135.24 €
26201-1428150X40014/281428M101504071240400 135.24 €
26201-1428150X50014/281428M101504071240500 135.24 €
26201-1428150X60014/281428M101504071240600 135.24 €
26201-1428150X70014/281428M101504071240700 135.24 €
26201-1428150X80014/281428M101504071240800 135.24 €
26201-1428200X20014/281428M102005071240200 146.74 €
26201-1428200X25014/281428M102005071240250 146.74 €
26201-1428200X30014/281428M102005071240300 146.74 €
26201-1428200X35014/281428M102005071240350 146.74 €
26201-1428200X40014/281428M102005071240400 146.74 €
26201-1428200X50014/281428M102005071240500 146.74 €
26201-1428200X60014/281428M102005071240600 146.74 €
26201-1428200X70014/281428M102005071240700 146.74 €
26201-1428200X80014/281428M102005071240800 146.74 €
26201-1428250X20014/281428M102506071240200 156.40 €
26201-1428250X25014/281428M102506071240250 156.40 €
26201-1428250X30014/281428M102506071240300 156.40 €
26201-1428250X35014/281428M102506071240350 156.40 €
26201-1428250X40014/281428M102506071240400 156.40 €
26201-1428250X50014/281428M102506071240500 156.40 €
26201-1428250X60014/281428M102506071240600 156.40 €
26201-1428250X70014/281428M102506071240700 156.40 €
26201-1428250X80014/281428M102506071240800 156.40 €
26201-1428300X20014/281428M103007071240200 165.93 €
26201-1428300X25014/281428M103007071240250 165.93 €
26201-1428300X30014/281428M103007071240300 165.93 €
26201-1428300X35014/281428M103007071240350 165.93 €
26201-1428300X40014/281428M103007071240400 165.93 €
26201-1428300X50014/281428M103007071240500 165.93 €
26201-1428300X60014/281428M103007071240600 165.93 €
26201-1428300X70014/281428M103007071240700 165.93 €
26201-1428300X80014/281428M103007071240800 165.93 €
26201-1428350X20014/281428M103508071240200 175.49 €
26201-1428350X25014/281428M103508071240250 175.49 €
26201-1428350X30014/281428M103508071240300 175.49 €
26201-1428350X35014/281428M103508071240350 175.49 €
26201-1428350X40014/281428M103508071240400 175.49 €
26201-1428350X50014/281428M103508071240500 175.49 €
26201-1428350X60014/281428M103508071240600 175.49 €
26201-1428350X70014/281428M103508071240700 175.49 €
26201-1428350X80014/281428M103508071240800 175.49 €
26201-1428400X20014/281428M104009071240200 185.15 €
26201-1428400X25014/281428M104009071240250 185.15 €
26201-1428400X30014/281428M104009071240300 185.15 €
26201-1428400X35014/281428M104009071240350 185.15 €
26201-1428400X40014/281428M104009071240400 185.15 €
26201-1428400X50014/281428M104009071240500 185.15 €
26201-1428400X60014/281428M104009071240600 185.15 €
26201-1428400X70014/281428M104009071240700 185.15 €
26201-1428400X80014/281428M104009071240800 185.15 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83