norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body, carriage and flange plate aluminium alloy.
Guide rails steel
Version:Body anodised natural colour.
Carriage and flange plate anodised.
Rail guides hardened.
Note:Portal modules with ball rail guides. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.

Repeat accuracy ±0.02 mm.
Temperature range:+5 °C to +70 °C
(+5 °C to +60 °C by size 65)
On request:* Other lengths (travel S max. 5000 mm) and intermediate positions.Accessory:See table for shock absorbers, proximity switches and plug connectors.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20200 Linear gantry module with rail guides 198 kB
 Technical information for Pneumatic Gantry Modules 111 kB

Drawings

Linear gantry module with rail guides

Overview of items (compressed)

Item selection/filter
Order No.Size

ABB1C1C2C3D1D2EE1E2HH1H2H3LTravel
S
CADAcc.PriceOrder
20200-1065X0500654265758,12,56,810M55015207069,511,521,5175500  3,100.27 €
20200-1090X05009067901008,12,56,810M66525258584,52535235500  3,442.30 €
20200-1115X0500115971251351058,513M8902030115114,52544,8305500  4,254.09 €
Order No.SizeL1L2L3L4N
(number)
PP1P2P3P4S1CADAcc.PriceOrder
20200-1065X0500651102787,5174M58,5-8,525,840  3,100.27 €
20200-1090X05009015032117,525,54G1/8923303864,5  3,442.30 €
20200-1115X050011522032152,525,56G1/415,519,540,560,562,5  4,254.09 €
Order No.SizePiston
force at
6 bar (N)
Cylinder
Ø
Air consumption per
10 mm travel
at 6 bar (ccm)
Mx
Nm
My
Nm
Mz
Nm
F1
N
F2
N
F3
N
F4
(N)
CADAcc.PriceOrder
20200-1065X0500651501818155260260460610610610  3,100.27 €
20200-1090X0500902502535310410410560750750750  3,442.30 €
20200-1115X050011564040881570227022701550207020702070  4,254.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83